Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
« 6 7 8 

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

VHR590AM-6U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 28 - 300
VHR590AM-9U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 41 - 200
VHR590AM-15U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 69 - 120
VHR590AM-18U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 80 - 100
VHR590AM-30U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 133 - 60
VHR590AM-36U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 160 - 50
VHR590AM-60U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 260 - 30
VHR590AM-90U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 350 - 20
VHR590AM-120U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 350 - 15
VHR590AM-180U - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 350 - 10
VHR590CM-5E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 29 [50 Hz] 23 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHR590CM-6E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 34 [50 Hz] 29 [60 Hz] - 250 [50 Hz] 300 [60 Hz]
VHR590CM-9E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 52 [50 Hz] 43 [60 Hz] - 200 [60 Hz] 166 [50 Hz]
VHR590CM-15E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 87 [50 Hz] 72 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHR590CM-18E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 100 [50 Hz] 83 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHR590CM-30E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 166 [50 Hz] 138 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHR590CM-36E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 200 [50 Hz] 165 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHR590CM-60E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 330 [50 Hz] 270 [60 Hz] - 25 [50 Hz] 30 [60 Hz]
VHR590CM-90E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 350 - 16 [50 Hz] 20 [60 Hz]
VHR590CM-120E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 350 - 15
VHR590CM-180E - Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 350 - 10
« 6 7 8