ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK545BA | - 1.65 in |
![]() Graph |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK564AAE | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK564AAE-H50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564AAE-H100 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - | Request Quote | - | - |
RK564AAE-N25 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564AAE-N36 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564AAE-N50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564AAE-T3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - | Request Quote | - | - |
RK564AAE-T7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK564AAE-T10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK564AAE-T20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - | Request Quote | - | - |
RK564AAE-T30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - | Request Quote | - | - |
RK564ACE | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK564ACE-H50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564ACE-H100 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000288º ~ 0.0072º | - | Request Quote | - | - |
RK564ACE-N25 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564ACE-N36 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564ACE-N50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564ACE-T3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0008º ~ 0.2º | - | Request Quote | - | - |
RK564ACE-T7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK564ACE-T10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK564ACE-T20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000144º ~ 0.036º | - | Request Quote | - | - |
RK564ACE-T30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000096º ~ 0.024º | - | Request Quote | - | - |
RK564BAE | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK564BAE-H50 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |