Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Electromagnetic Brake

Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK60UAT2-36A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - 110 lb-in   - 50 - 7776 oz-in² Request Quote
5IK60UAT2-50A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - 153 lb-in   - 36 - 15000 oz-in² Request Quote
5IK60UAT2-60A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - 184 lb-in   - 30 - 15000 oz-in² Request Quote
5IK60UAT2-75A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 230 lb-in   - 24 - 15000 oz-in² Request Quote
5IK60UAT2-90A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - 260 lb-in   - 20 - 15000 oz-in² Request Quote
5IK60UAT2-100A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - 260 lb-in   - 18 - 15000 oz-in² Request Quote
5IK60UAT2-120A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - 260 lb-in   - 15 - 15000 oz-in² Request Quote
5IK60UAT2-150A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - 260 lb-in   - 12 - 15000 oz-in² Request Quote
5IK60UAT2-180A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - 260 lb-in   - 10 - 15000 oz-in² Request Quote
5IK60UAT2-250A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 250 :1 - 3/4 in. - 260 lb-in   - 7.20 - 15000 oz-in² Request Quote
5IK60UAT2-300A - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - 260 lb-in   - 6 - 15000 oz-in² Request Quote
5IK60UC-5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - 15.9 lb-in   - 360 - 150 oz-in² Request Quote
5IK60UC-6A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - 19.4 lb-in   - 300 - 216 oz-in² Request Quote
5IK60UC-7.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - 23 lb-in   - 240 - 337.50 oz-in² Request Quote
5IK60UC-9A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - 29 lb-in   - 200 - 486 oz-in² Request Quote
5IK60UC-12.5A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - 40 lb-in   - 144 - 937.50 oz-in² Request Quote
5IK60UC-15A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - 48 lb-in   - 120 - 1350 oz-in² Request Quote
5IK60UC-18A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - 58 lb-in   - 100 - 1944 oz-in² Request Quote
5IK60UC-25A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - 76 lb-in   - 72 - 3750 oz-in² Request Quote
5IK60UC-30A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - 92 lb-in   - 60 - 5400 oz-in² Request Quote
5IK60UC-36A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - 110 lb-in   - 50 - 7776 oz-in² Request Quote
5IK60UC-50A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - 153 lb-in   - 36 - 15000 oz-in² Request Quote
5IK60UC-60A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - 184 lb-in   - 30 - 15000 oz-in² Request Quote
5IK60UC-75A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - 230 lb-in   - 24 - 15000 oz-in² Request Quote
5IK60UC-90A - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - 260 lb-in   - 20 - 15000 oz-in² Request Quote
Unit of Measure
« 21 22 23 24 25 »