Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Unit of Measure
« 31 32 33 34 35 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Electromagnetic Brake

Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

2IK6A-UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 6 mm - 0.36 lb-in   - 1450 - 0.34 oz-in² $77.00
2IK6A-UC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 6 mm - 0.36 lb-in   - 1450 - 0.34 oz-in² Request Quote
3IK15A-UA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 6 mm - 0.93 lb-in   - 1450 - 0.77 oz-in² $85.00
3IK15A-UC - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 6 mm - 0.93 lb-in   - 1450 - 0.77 oz-in² Request Quote
4IK25A-UA - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 8 mm - 1.5 lb-in   - 1450 - 1.7 oz-in² $92.00
4IK25A-UAT2 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 8 mm - 1.5 lb-in   - 1450 - 1.7 oz-in² $119.00
4IK25A-UC - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 8 mm - 1.5 lb-in   - 1450 - 1.7 oz-in² Request Quote
4IK25A-UCT2 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 8 mm - 1.5 lb-in   - 1450 - 1.7 oz-in² Request Quote
5IK40A-UA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 10 mm - 2.3 lb-in   - 1500 - 6 oz-in² $113.00
5IK40A-UAT2 - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 10 mm - 2.3 lb-in   - 1500 - 6 oz-in² $139.00
5IK40A-UC - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 10 mm - 2.3 lb-in   - 1500 - 6 oz-in² Request Quote
5IK40A-UCT2 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 10 mm - 2.3 lb-in   - 1500 - 6 oz-in² Request Quote
5IK60A-UA - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 12 mm - 3.6 lb-in   - 1450 - 6 oz-in² $135.00
5IK60A-UAT2 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 12 mm - 3.6 lb-in   - 1450 - 6 oz-in² $161.00
5IK60A-UC - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 12 mm - 3.6 lb-in   - 1450 - 6 oz-in² Request Quote
5IK60A-UCT2 - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 12 mm - 3.6 lb-in   - 1450 - 6 oz-in² Request Quote
5IK90A-UA - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 12 mm - 5.18 lb-in   - 1500 - 6 oz-in² $157.00
5IK90A-UAT2 - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 12 mm - 5.18 lb-in   - 1500 - 6 oz-in² $183.00
5IK90A-UC - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Not Equipped - Lead Wire - Round Shaft (No Gearhead) - - 12 mm - 5.35 lb-in   - 1450 - 6 oz-in² Request Quote
5IK90A-UCT2 - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Not Equipped - Terminal Box - Round Shaft (No Gearhead) - - 12 mm - 5.35 lb-in   - 1450 - 6 oz-in² Request Quote
4IK25UAT2-5S - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft (Stainless Steel Shaft) Gearhead - 5 :1 - 15 mm - 6.8 lb-in   - 360 - 42.50 oz-in² Request Quote
4IK25UAT2-6S - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft (Stainless Steel Shaft) Gearhead - 6 :1 - 15 mm - 8.1 lb-in   - 300 - 61.20 oz-in² Request Quote
4IK25UAT2-7.5S - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft (Stainless Steel Shaft) Gearhead - 7.5 :1 - 15 mm - 9.7 lb-in   - 240 - 95.63 oz-in² Request Quote
4IK25UAT2-9S - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft (Stainless Steel Shaft) Gearhead - 9 :1 - 15 mm - 12.3 lb-in   - 200 - 137.70 oz-in² Request Quote
4IK25UAT2-12.5S - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft (Stainless Steel Shaft) Gearhead - 12.5 :1 - 15 mm - 16.8 lb-in   - 144 - 265.63 oz-in² Request Quote
Unit of Measure
« 31 32 33 34 35 »