ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|
BLV640NM30S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Equipped | - 1 m (3.3 ft) | - 3.3 ~ 133 | - |
BLV640NM30S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 290 lb-in | - Equipped | - 2 m (6.6 ft) | - 3.3 ~ 133 | - |
BLV640NM50S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Equipped | - 1 m (3.3 ft) | - 2 ~ 80 | - |
BLV640NM50S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 490 lb-in | - Equipped | - 2 m (6.6 ft) | - 2 ~ 80 | - |
BLV640NM100S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Equipped | - 1 m (3.3 ft) | - 1 ~ 40 | - |
BLV640NM100S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 610 lb-in | - Equipped | - 2 m (6.6 ft) | - 1 ~ 40 | - |
BLV640NM200S-1 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 1 m (3.3 ft) | - 0.5 ~ 20 | - |
BLV640NM200S-2 | - 4.33 in. | - 400 W (1/2 HP) | - 48 VDC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 610 lb-in | - Equipped | - 2 m (6.6 ft) | - 0.5 ~ 20 | - |
BLV640NM5F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Equipped | - 1 m (3.3 ft) | - 20 ~ 800 | - |
BLV640NM5F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Equipped | - 2 m (6.6 ft) | - 20 ~ 800 | - |
BLV640NM10F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Equipped | - 1 m (3.3 ft) | - 10 ~ 400 | - |
BLV640NM10F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - 98 lb-in | - Equipped | - 2 m (6.6 ft) | - 10 ~ 400 | - |
BLV640NM15F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Equipped | - 1 m (3.3 ft) | - 6.7 ~ 267 | - |
BLV640NM15F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - 146 lb-in | - Equipped | - 2 m (6.6 ft) | - 6.7 ~ 267 | - |
BLV640NM20F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Equipped | - 1 m (3.3 ft) | - 5 ~ 200 | - |
BLV640NM20F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - 195 lb-in | - Equipped | - 2 m (6.6 ft) | - 5 ~ 200 | - |
BLV640NM30F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Equipped | - 1 m (3.3 ft) | - 3.3 ~ 133 | - |
BLV640NM30F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - 290 lb-in | - Equipped | - 2 m (6.6 ft) | - 3.3 ~ 133 | - |
BLV640NM50F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Equipped | - 1 m (3.3 ft) | - 2 ~ 80 | - |
BLV640NM50F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - 480 lb-in | - Equipped | - 2 m (6.6 ft) | - 2 ~ 80 | - |
BLV640NM100F-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Equipped | - 1 m (3.3 ft) | - 1 ~ 40 | - |
BLV640NM100F-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 25 mm | - 970 lb-in | - Equipped | - 2 m (6.6 ft) | - 1 ~ 40 | - |
BLV640NMA-1 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Equipped | - 1 m (3.3 ft) | - 100 ~ 4000 | - |
BLV640NMA-2 | - 4.09 in. | - 400 W (1/2 HP) | - 48 VDC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Equipped | - 2 m (6.6 ft) | - 100 ~ 4000 | - |