ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50L080-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
H2L50L100-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 9017 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
H2L50L120-BBR4S | - 12.13 in | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10751 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
F3S30N005-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 81 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
F3S30N007-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 123 lb-in | - 227 | - Power-Off Activated Brake | - IP44 | - |
F3S30N010-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 168 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
F3S30N012-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 212 lb-in | - 136 | - Power-Off Activated Brake | - IP44 | - |
F3S30N015-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 238 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
F3S30N020-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 327 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
F3S30N025-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 407 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
F3S30N030-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 486 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
F3S30N040-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 654 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
F3S30N050-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 814 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
F3S30N060-BBL4A | - 6.26 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 982 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
F3S35N080-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - Terminal Box | - 1239 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
F3S35N100-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-1/4 in. | - Terminal Box | - 1548 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
F3S35N120-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-1/4 in. | - Terminal Box | - 1867 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
F3S35N160-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
F3S35N200-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
F3S35N240-BBL4A | - 8.74 in | - Hollow Shaft | - 1/2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-1/4 in. | - Terminal Box | - 2389 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
F3S35N005-BBM4S | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
F3S35N007-BBM4S | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 221 lb-in | - 227 | - Power-Off Activated Brake | - IP44 | - |
F3S35N010-BBM4S | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 300 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
F3S35N012-BBM4S | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 380 lb-in | - 136 | - Power-Off Activated Brake | - IP44 | - |
F3S35N015-BBM4S | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 460 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |