ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S55N120-BBP4S | - 10.24 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 6983 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
F3S55N160-BBP4S | - 10.24 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 2 in. | - Terminal Box | - 9284 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
F3S55N200-BBP4S | - 10.24 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 2 in. | - Terminal Box | - 11187 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
F3S55N240-BBP4S | - 10.24 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 2 in. | - Terminal Box | - 11187 lb-in | - 7 | - Power-Off Activated Brake | - IP44 | - |
F3S45N005-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - Terminal Box | - 451 lb-in | - 340 | - Power-Off Activated Brake | - IP44 | - |
F3S45N007-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 672 lb-in | - 227 | - Power-Off Activated Brake | - IP44 | - |
F3S45N010-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - Terminal Box | - 902 lb-in | - 170 | - Power-Off Activated Brake | - IP44 | - |
F3S45N012-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 1115 lb-in | - 136 | - Power-Off Activated Brake | - IP44 | - |
F3S45N015-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - Terminal Box | - 1345 lb-in | - 113 | - Power-Off Activated Brake | - IP44 | - |
F3S45N020-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - Terminal Box | - 1796 lb-in | - 85 | - Power-Off Activated Brake | - IP44 | - |
F3S45N025-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - Terminal Box | - 2248 lb-in | - 68 | - Power-Off Activated Brake | - IP44 | - |
F3S45N030-BBR4S | - 6.85 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - Terminal Box | - 2699 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
F3S50N040-BBR4S | - 8.35 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/2 in. | - Terminal Box | - 3593 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
F3S50N050-BBR4S | - 8.35 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/2 in. | - Terminal Box | - 4496 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |
F3S50N060-BBR4S | - 8.35 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/2 in. | - Terminal Box | - 5390 lb-in | - 28 | - Power-Off Activated Brake | - IP44 | - |
F3S55N080-BBR4S | - 10.24 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 6824 lb-in | - 21 | - Power-Off Activated Brake | - IP44 | - |
F3S55N100-BBR4S | - 10.24 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 8532 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
F3S55N120-BBR4S | - 10.24 in | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 10231 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3F40N100-BBM4S | - 10.63 in | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - Terminal Box | - 3241 lb-in | - 17 | - Power-Off Activated Brake | - IP44 | - |
G3F40N120-BBM4S | - 10.63 in | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - Terminal Box | - 3889 lb-in | - 14 | - Power-Off Activated Brake | - IP44 | - |
G3F40N160-BBM4S | - 10.63 in | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - Terminal Box | - 5185 lb-in | - 10.60 | - Power-Off Activated Brake | - IP44 | - |
G3F40N200-BBM4S | - 10.63 in | - Flange Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - Terminal Box | - 6481 lb-in | - 8.50 | - Power-Off Activated Brake | - IP44 | - |
G3F40N030-BBP4S | - 10.63 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2003 lb-in | - 57 | - Power-Off Activated Brake | - IP44 | - |
G3F40N040-BBP4S | - 10.63 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2592 lb-in | - 42 | - Power-Off Activated Brake | - IP44 | - |
G3F40N050-BBP4S | - 10.63 in | - Flange Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3234 lb-in | - 34 | - Power-Off Activated Brake | - IP44 | - |