ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|
VHR206C2M-12.5E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4 lb-in [60 Hz] 4.8 lb-in [50 Hz] | - 120 [50 Hz 144 [60 Hz] | Request Quote | - |
VHR206C2M-15E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 4.8 lb-in [60 Hz] 5.8 lb-in [50 Hz] | - 100 [50 Hz 120 [60 Hz] | Request Quote | - |
VHR206C2M-18E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 5.8 lb-in [60 Hz] 6.9 lb-in [50 Hz] | - 83 [50 Hz 100 [60 Hz] | Request Quote | - |
VHR206C2M-25E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 60 [50 Hz 72 [60 Hz] | Request Quote | - |
VHR206C2M-30E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 50 [50 Hz 60 [60 Hz] | Request Quote | - |
VHR206C2M-36E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - 11.5 lb-in [60 Hz] 13.2 lb-in [50 Hz] | - 41 [50 Hz 50 [60 Hz] | Request Quote | - |
VHR206C2M-50E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 15.9 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 30 [50 Hz 36 [60 Hz] | Request Quote | - |
VHR206C2M-60E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - 18.5 lb-in [60 Hz] 22 lb-in [50 Hz] | - 25 [50 Hz 30 [60 Hz] | Request Quote | - |
VHR206C2M-75E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - 23 lb-in [60 Hz] 28 lb-in [50 Hz] | - 20 [50 Hz 24 [60 Hz] | Request Quote | - |
VHR206C2M-90E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - 28 lb-in [60 Hz] 33 lb-in [50 Hz] | - 16 [50 Hz 20 [60 Hz] | Request Quote | - |
VHR206C2M-100E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 30 lb-in [60 Hz] 37 lb-in [50 Hz] | - 15 [50 Hz 18 [60 Hz] | Request Quote | - |
VHR206C2M-120E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - 37 lb-in [60 Hz] 45 lb-in [50 Hz] | - 12.5 [50 Hz 15 [60 Hz] | Request Quote | - |
VHR206C2M-150E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - 44 lb-in [60 Hz] 53 lb-in [50 Hz] | - 10 [50 Hz 12 [60 Hz] | Request Quote | - |
VHR206C2M-180E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - 53 lb-in | - 8.3 [50 Hz 10 [60 Hz] | Request Quote | - |
VHR206C2M-250E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - 53 lb-in | - 7.2 [60 Hz] 6 [50 Hz | Request Quote | - |
VHR206C2M-300E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - 53 lb-in | - 5 [50 Hz 6 [60 Hz] | Request Quote | - |
VHR206C2M-360E | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - 53 lb-in | - 4.2 [50 Hz 5 [60 Hz] | Request Quote | - |
VHR315A2M-5U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 12 mm | - 4.1 lb-in | - 360 | Request Quote | - |
VHR315A2M-6U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12 mm | - 5 lb-in | - 300 | Request Quote | - |
VHR315A2M-7.5U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 12 mm | - 6.2 lb-in | - 240 | Request Quote | - |
VHR315A2M-9U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 12 mm | - 7.5 lb-in | - 200 | Request Quote | - |
VHR315A2M-12.5U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 12 mm | - 10.6 lb-in | - 144 | Request Quote | - |
VHR315A2M-15U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 12 mm | - 12.3 lb-in | - 120 | Request Quote | - |
VHR315A2M-18U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 12 mm | - 15 lb-in | - 100 | Request Quote | - |
VHR315A2M-25U | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 12 mm | - 21 lb-in | - 72 | Request Quote | - |