Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 11 12 13 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR590A2M-30U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 133 lb-in   - 60 Request Quote -
VHR590A2M-36U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 160 lb-in   - 50 Request Quote -
VHR590A2M-50U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 220 lb-in   - 36 Request Quote -
VHR590A2M-60U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 260 lb-in   - 30 Request Quote -
VHR590A2M-75U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 310 lb-in   - 24 Request Quote -
VHR590A2M-90U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in   - 20 Request Quote -
VHR590A2M-100U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 350 lb-in   - 18 Request Quote -
VHR590A2M-120U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - 350 lb-in   - 15 Request Quote -
VHR590A2M-150U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - 350 lb-in   - 12 Request Quote -
VHR590A2M-180U - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - 350 lb-in   - 10 Request Quote -
VHR590C2M-5E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - 23 lb-in [60 Hz]  29 lb-in [50 Hz]   - 300 [50 Hz 360 [60 Hz] Request Quote -
VHR590C2M-6E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - 29 lb-in [60 Hz]  34 lb-in [50 Hz]   - 250 [50 Hz 300 [60 Hz] Request Quote -
VHR590C2M-7.5E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 200 [50 Hz 240 [60 Hz] Request Quote -
VHR590C2M-9E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - 43 lb-in [60 Hz]  52 lb-in [50 Hz]   - 166 [50 Hz 200 [60 Hz] Request Quote -
VHR590C2M-12.5E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 60 lb-in [60 Hz]  72 lb-in [50 Hz]   - 120 [50 Hz 144 [60 Hz] Request Quote -
VHR590C2M-15E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 72 lb-in [60 Hz]  87 lb-in [50 Hz]   - 100 [50 Hz 120 [60 Hz] Request Quote -
VHR590C2M-18E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 83 [50 Hz 100 [60 Hz] Request Quote -
VHR590C2M-25E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - 115 lb-in [60 Hz]  138 lb-in [50 Hz]   - 60 [50 Hz 72 [60 Hz] Request Quote -
VHR590C2M-30E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz 60 [60 Hz] Request Quote -
VHR590C2M-36E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 41 [50 Hz 50 [60 Hz] Request Quote -
VHR590C2M-50E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 230 lb-in [60 Hz]  270 lb-in [50 Hz]   - 30 [50 Hz 36 [60 Hz] Request Quote -
VHR590C2M-60E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - 270 lb-in [60 Hz]  330 lb-in [50 Hz]   - 25 [50 Hz 30 [60 Hz] Request Quote -
VHR590C2M-75E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - 320 lb-in [60 Hz]  350 lb-in [50 Hz]   - 20 [50 Hz 24 [60 Hz] Request Quote -
VHR590C2M-90E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - 350 lb-in   - 16 [50 Hz 20 [60 Hz] Request Quote -
VHR590C2M-100E - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 350 lb-in   - 15 [50 Hz 18 [60 Hz] Request Quote -
Unit of Measure
« 11 12 13