Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

VHR540A2T-150U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Terminal Box - 260 lb-in   - 12 Request Quote -
VHR540A2-150U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Lead Wire - 260 lb-in   - 12 Request Quote -
VHR540A2T-180U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Terminal Box - 260 lb-in   - 10 Request Quote -
VHR540A2-180U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Lead Wire - 260 lb-in   - 10 Request Quote -
VHR540A2T-250U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Terminal Box - 260 lb-in   - 7.20 Request Quote -
VHR540A2-250U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Lead Wire - 260 lb-in   - 7.20 Request Quote -
VHR540A2T-300U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Terminal Box - 260 lb-in   - 6 Request Quote -
VHR540A2-300U - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Lead Wire - 260 lb-in   - 6 Request Quote -
VHR540C2T-5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
VHR540C2-5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Lead Wire - 10.6 lb-in [60 Hz]  12.3 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
VHR540C2T-6E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
VHR540C2-6E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Lead Wire - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
VHR540C2T-7.5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 15.9 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
VHR540C2-7.5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Lead Wire - 15.9 lb-in [60 Hz]  18.5 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
VHR540C2T-9E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 18.5 lb-in [60 Hz]  23 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote -
VHR540C2-9E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Lead Wire - 18.5 lb-in [60 Hz]  23 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] Request Quote -
VHR540C2T-12.5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 25 lb-in [60 Hz]  30 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
VHR540C2-12.5E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Lead Wire - 25 lb-in [60 Hz]  30 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
VHR540C2T-15E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 30 lb-in [60 Hz]  38 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
VHR540C2-15E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Lead Wire - 30 lb-in [60 Hz]  38 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
VHR540C2T-18E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 37 lb-in [60 Hz]  45 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
VHR540C2-18E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Lead Wire - 37 lb-in [60 Hz]  45 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
VHR540C2T-25E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 49 lb-in [60 Hz]  60 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
VHR540C2-25E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Lead Wire - 49 lb-in [60 Hz]  60 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
VHR540C2T-30E - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Terminal Box - 59 lb-in [60 Hz]  71 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
Unit of Measure
« 6 7 8 9 10 »