ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
---|---|---|---|---|---|---|---|---|---|
PKP523N12A / CVD512B-KSC | - 1.1 in | - 1.26 in. |
|
- 7.3 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP523N12A / CVD512BR-KSC | - 1.1 in | - 1.26 in. |
|
- 7.3 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP523N12B / CVD512B-KSC | - 1.1 in | - 1.26 in. |
|
- 7.3 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP523N12B / CVD512BR-KSC | - 1.1 in | - 1.26 in. |
|
- 7.3 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP525N12A / CVD512B-KSC | - 1.1 in | - 2.03 in. |
|
- 12.9 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP525N12A / CVD512BR-KSC | - 1.1 in | - 2.03 in. |
|
- 12.9 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP525N12B / CVD512B-KSC | - 1.1 in | - 2.03 in. |
|
- 12.9 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP525N12B / CVD512BR-KSC | - 1.1 in | - 2.03 in. |
|
- 12.9 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP543N18A2 / CVD518B-KSC | - 1.65 in | - 1.3 in. |
|
- 31 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP543N18A2 / CVD518BR-KSC | - 1.65 in | - 1.3 in. |
|
- 31 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP543N18B2 / CVD518B-KSC | - 1.65 in | - 1.3 in. |
|
- 31 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP543N18B2 / CVD518BR-KSC | - 1.65 in | - 1.3 in. |
|
- 31 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP544N18A2 / CVD518B-KSC | - 1.65 in | - 1.54 in. |
|
- 42 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP544N18A2 / CVD518BR-KSC | - 1.65 in | - 1.54 in. |
|
- 42 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP544N18B2 / CVD518B-KSC | - 1.65 in | - 1.54 in. |
|
- 42 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP544N18B2 / CVD518BR-KSC | - 1.65 in | - 1.54 in. |
|
- 42 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP545N18A2 / CVD518B-KSC | - 1.65 in | - 1.85 in. |
|
- 52 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP545N18A2 / CVD518BR-KSC | - 1.65 in | - 1.85 in. |
|
- 52 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP545N18B2 / CVD518B-KSC | - 1.65 in | - 1.85 in. |
|
- 52 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP545N18B2 / CVD518BR-KSC | - 1.65 in | - 1.85 in. |
|
- 52 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP546N18A2 / CVD518B-KSC | - 1.65 in | - 2.32 in. |
|
- 71 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP546N18A2 / CVD518BR-KSC | - 1.65 in | - 2.32 in. |
|
- 71 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
PKP546N18B2 / CVD518B-KSC | - 1.65 in | - 2.32 in. |
|
- 71 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP546N18B2 / CVD518BR-KSC | - 1.65 in | - 2.32 in. |
|
- 71 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
PKP564FN24A2 / CVD524B-KSC | - 2.36 in | - 1.73 in. |
|
- 93 oz-in | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |