Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Compact Electric Cylinder
Compact linear actuators
1 2 3 4 

Item #

Actuator Frame Size

Type

Driver Type

Current per Phase (A/phase)

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

System Configuration

Web Price

CAD

DR28R2.5B03-P2NKD-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Down - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5B03-P2NKL-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Left - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5B03-P2NKR-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Right - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5B03-P2NKU-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Up - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2AKD-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Down - Foot Mount - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2AKL-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Left - Foot Mount - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2AKR-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Right - Foot Mount - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2AKU-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Up - Foot Mount - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2NKD-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Down - Foot Mount - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2NKL-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Left - Foot Mount - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2NKR-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Right - Foot Mount - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28R2.5BC03-P2NKU-P - 28 mm - Rod Type - Bipolar - 1.5 - Not Equipped - Up - Foot Mount - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKD - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKD-F - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Down - Flange Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKD-P - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Down - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKL - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKL-F - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Left - Flange Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28T2.5B03-P2AKL-P - 28 mm - Table Type - Bipolar - 1.5 - Equipped - Left - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5B03-P2AKD - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5B03-P2AKU - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5B03-P2NKD - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Down - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5B03-P2NKU - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Up - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5BC03-P2AKD - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5BC03-P2AKU - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
DR28G2.5BC03-P2NKD - 28 mm - Rod Type with Guide - Bipolar - 1.5 - Equipped - Down - Not Equipped - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.005 mm - 0.05 mm max. - 0.0125 mm -  
Request Quote -
1 2 3 4