Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder

αSTEP

Compact, High Rigidity Electric Linear Actuators with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear cylinder. A wide variety of options to suit the equipment space and environment, including straight type and reversed motor type as well as guide types.
1 

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4RD05AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD10AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - $843.00 -
EACM4RD15AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD20AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - $862.00 -
EACM4RD25AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD30AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - $883.00 -
EACM4RD05AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 50 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD10AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 100 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,129.00 -
EACM4RD15AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 150 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD20AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 200 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,150.00 -
EACM4RD25AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 250 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RD30AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 300 mm - ~70 N   - 100 N   - ~15 kg   - ~7 kg   $1,169.00 -
EACM4RE05AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 50 mm - ~125 N   - 200 N   - ~30 kg   - $843.00 -
EACM4RE10AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 100 mm - ~125 N   - 200 N   - ~30 kg   - $843.00 -
EACM4RE15AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 150 mm - ~125 N   - 200 N   - ~30 kg   - $862.00 -
EACM4RE20AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 200 mm - ~125 N   - 200 N   - ~30 kg   - $862.00 -
EACM4RE25AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 250 mm - ~125 N   - 200 N   - ~30 kg   - $883.00 -
EACM4RE30AZAK - DC - Not Equipped - Not Equipped - Reversed Motor Type - 300 mm - ~125 N   - 200 N   - ~30 kg   - $883.00 -
EACM4RE05AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 50 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,129.00 -
EACM4RE10AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 100 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,129.00 -
EACM4RE15AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 150 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,150.00 -
EACM4RE20AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 200 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,150.00 -
EACM4RE25AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 250 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,169.00 -
EACM4RE30AZMK - DC - Not Equipped - Equipped - Reversed Motor Type - 300 mm - ~125 N   - 200 N   - ~30 kg   - ~12.5 kg   $1,169.00 -
1