Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

αSTEP

The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guideā„¢ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
  • Stroke Lengths from 50 mm up to 500 mm
    • Contact your local sales office for information on stroke lengths up to 850 mm
  • X-axis or Y-axis Table options
  • Electromagnetic Brake available
  • AR Series DC Input Driver required
1 2 3 

Item #

Drive Method

Power Input

Motor Location

Table Orientation

Electromagnetic Brake

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

EASM6XD005ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 50 mm Request Quote
EASM6XD010ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 100 mm Request Quote
EASM6XD015ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 150 mm Request Quote
EASM6XD020ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 200 mm Request Quote
EASM6XD025ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 250 mm Request Quote
EASM6XD030ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 300 mm Request Quote
EASM6XD040ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 400 mm Request Quote
EASM6XD050ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 12 mm - 30 kg - - 200 N - 500 mm Request Quote
EASM6XD005ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 50 mm Request Quote
EASM6XD010ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 100 mm Request Quote
EASM6XD015ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 150 mm Request Quote
EASM6XD020ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 200 mm Request Quote
EASM6XD025ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 250 mm Request Quote
EASM6XD030ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 300 mm Request Quote
EASM6XD040ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 400 mm Request Quote
EASM6XD050ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 12 mm - 30 kg - 15 kg - 200 N - 500 mm Request Quote
EASM6XE005ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 50 mm Request Quote
EASM6XE010ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 100 mm Request Quote
EASM6XE015ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 150 mm Request Quote
EASM6XE020ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 200 mm Request Quote
EASM6XE025ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 250 mm Request Quote
EASM6XE030ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 300 mm Request Quote
EASM6XE040ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 400 mm Request Quote
EASM6XE050ARAK - Ball Screw - DC - Straight Type - X-axis Table - Not Equipped - 6 mm - 60 kg - - 400 N - 500 mm Request Quote
EASM6XE005ARMK - Ball Screw - DC - Straight Type - X-axis Table - Equipped - 6 mm - 60 kg - 30 kg - 400 N - 50 mm Request Quote
1 2 3