ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Motor Location |
Table Orientation |
Electromagnetic Brake |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|
EASM6XE010ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 100 mm | Request Quote |
EASM6XE015ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 150 mm | Request Quote |
EASM6XE020ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 200 mm | Request Quote |
EASM6XE025ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 250 mm | Request Quote |
EASM6XE030ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 300 mm | Request Quote |
EASM6XE040ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 400 mm | Request Quote |
EASM6XE050ARMK | - Ball Screw | - DC | - Straight Type | - X-axis Table | - Equipped | - 6 mm | - 60 kg | - 30 kg | - 400 N | - 500 mm | Request Quote |
EASM6YD005ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 50 mm | Request Quote |
EASM6YD010ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 100 mm | Request Quote |
EASM6YD015ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 150 mm | Request Quote |
EASM6YD020ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 200 mm | Request Quote |
EASM6YD025ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 250 mm | Request Quote |
EASM6YD030ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 300 mm | Request Quote |
EASM6YD040ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 400 mm | Request Quote |
EASM6YD050ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 12 mm | - 30 kg | - | - 200 N | - 500 mm | Request Quote |
EASM6YD005ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 50 mm | Request Quote |
EASM6YD010ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 100 mm | Request Quote |
EASM6YD015ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 150 mm | Request Quote |
EASM6YD020ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 200 mm | Request Quote |
EASM6YD025ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 250 mm | Request Quote |
EASM6YD030ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 300 mm | Request Quote |
EASM6YD040ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 400 mm | Request Quote |
EASM6YD050ARMK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Equipped | - 12 mm | - 30 kg | - 15 kg | - 200 N | - 500 mm | Request Quote |
EASM6YE005ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 6 mm | - 60 kg | - | - 400 N | - 50 mm | Request Quote |
EASM6YE010ARAK | - Ball Screw | - DC | - Straight Type | - Y-axis Table | - Not Equipped | - 6 mm | - 60 kg | - | - 400 N | - 100 mm | Request Quote |