Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Connection Cable
Connection Cables for AZ Series connector type AC Input Motors
Unit of Measure
1 2 

Item #

Item Name

Cable Type

Cable Direction

Cable Length

Web Price

CCM020Z1AVF - AZ Series Connection Cables (Vertical) (2 m) - Standard - Vertical - 6.56 ft $81.00
CCM030Z1AVF - AZ Series Connection Cables (Vertical) (3 m) - Standard - Vertical - 9.84 ft $95.00
CCM050Z1AVF - AZ Series Connection Cables (Vertical) (5 m) - Standard - Vertical - 16.4 ft $146.00
CCM070Z1AVF - AZ Series Connection Cables (Vertical) (7 m) - Standard - Vertical - 22.96 ft $176.00
CCM100Z1AVF - AZ Series Connection Cables (Vertical) (10 m) - Standard - Vertical - 32.8 ft $221.00
CCM010Z1AVR - AZ Series Flexible Connection Cables (Vertical) (1 m) - Flexible - Vertical - 3.2 ft $119.00
CCM020Z1AVR - AZ Series Flexible Connection Cables (Vertical) (2 m) - Flexible - Vertical - 6.56 ft $135.00
CCM030Z1AVR - AZ Series Flexible Connection Cables (Vertical) (3 m) - Flexible - Vertical - 9.84 ft $149.00
CCM050Z1AVR - AZ Series Flexible Connection Cables (Vertical) (5 m) - Flexible - Vertical - 16.4 ft $183.00
CCM070Z1AVR - AZ Series Flexible Connection Cables (Vertical) (7 m) - Flexible - Vertical - 22.96 ft $226.00
CCM100Z1AVR - AZ Series Flexible Connection Cables (Vertical) (10 m) - Flexible - Vertical - 32.8 ft $287.00
Unit of Measure
1 2