ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
US425-401U2 | - 25 W (1/30 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $260.00 |
US425-402E2 | - 25 W (1/30 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $267.00 |
US540-401U2 | - 40 W (1/19 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $286.00 |
US540-402E2 | - 40 W (1/19 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $292.00 |
US560-501U2 | - 60 W (1/12 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $404.00 |
US560-502E2 | - 60 W (1/12 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $414.00 |
US590-501U2 | - 90 W (1/8 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $470.00 |
US590-502E2 | - 90 W (1/8 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $479.00 |
SMK216A-GN | - SMK Series Low-Speed Synchronous Pinion Shaft Motor (Single-Phase 100-115 VAC) | - 2.22 in | - | - Single-Phase 100-115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $119.00 |
SMK550A-GN | - SMK Series Low-Speed Synchronous Pinion Shaft Motor (Single-Phase 100-115 VAC) | - 3.35 in | - | - Single-Phase 100-115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $205.00 |
5IK60RGU-AWU | - 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $275.00 |
5IK60RGU-CWE | - 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $283.00 |
5RK60RGU-AWU | - 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $286.00 |
5RK60RGU-CWE | - 60 W (1/12 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $292.00 |
BLHM230KC-GFS | - 30 W (1/25 HP) BLH Series Brushless DC Pinion Shaft Motor () | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $200.00 |
BLHM450KC-GFS | - 50 W (1/15 HP) BLH Series Brushless DC Pinion Shaft Motor () | - 3.15 in | - 50 W (1/15 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $216.00 |
BLHM5100KC-GFS | - 100 W (1/8 HP) BLH Series Brushless DC Pinion Shaft Motor () | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $259.00 |
USM560-501W-1 | - 60 W (1/12 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $284.00 |
USM560-502W-1 | - 60 W (1/12 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $289.00 |
USM590-501W-1 | - 90 W (1/8 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $350.00 |
USM590-502W-1 | - 90 W (1/8 HP) US Series Speed Control Pinion Shaft Motor (Single-Phase 220/230 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $358.00 |
2IK6RGN-AW2U | - 6 W (1/125 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $112.00 |
3IK15RGN-AW2U | - 15 W (1/50 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $121.00 |
4IK25RGN-AW2U | - 25 W (1/30 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $131.00 |
5IK40RGN-AW2U | - 40 W (1/19 HP) World K Series Speed Control Pinion Shaft Motor (Single-Phase 110/115 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - | $157.00 |