ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
5RK60GVH-UAT2 | - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $165.00 |
5RK90GVR-UA | - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $161.00 |
5RK90GVR-UAT2 | - 90 W (1/8 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $186.00 |
BLM460SHPK | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Keyway Shaft (Gearhead required - sold separately) | - | $176.00 |
5IK60VGVH-ES3T2 | - 60 W (1/12 HP) Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $158.00 |
5IK100VGVR-ES3T2 | - 100 W (1/8 HP) Induction Motor | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $179.00 |
4IK30VKEST | - 30 W (1/25 HP) Induction Motor | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $134.00 |
5IK40VKEST | - 40 W (1/19 HP) Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $146.00 |
5IK100VKEST | - 100 W (1/8 HP) Induction Motor | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $191.00 |
BLM5120HPM-GFV | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $504.00 |
BLM6200SHPM-GFV | - Brushless DC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $574.00 |
BLHM230KCM-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $402.00 |
BLHM450KCM-GFS | - Brushless DC Motor | - 3.15 in | - 50 W (1/15 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $415.00 |
BLHM5100KCM-GFS | - Brushless DC Motor | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $457.00 |
BLM7200HW-GFV | - Brushless DC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $317.00 |
BLM6300SHP-GFV | - Brushless DC Motor | - 4.33 in | - 300 W (2/5 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $304.00 |
BLM5300HPK | - Brushless DC Motor | - 3.54 in | - 300 W (2/5 HP) | - | - Keyway Shaft (Gearhead required - sold separately) | - | $320.00 |
BLVM510K-GFS | - Brushless DC Motor | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $248.00 |
BLVM510KM-GFS | - Brushless DC Motor | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $457.00 |
4IK30VGV-ES3T2 | - 30 W (1/25 HP) Induction Motor | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $142.00 |
5IK40VGV-ES3T2 | - 40 W (1/19 HP) Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 220/230/240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $154.00 |
BLM7300HW-GFV | - Brushless DC Motor | - 4.33 in | - 300 W (2/5 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $370.00 |
BLM7400HW-GFV | - Brushless DC Motor | - 4.33 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $370.00 |
7IK200VGV-ES3T2 | - 200 W (1/4 HP) Three-Phase Pinion Shaft AC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $334.00 |
7IK200VGV-EU3T2 | - 200 W (1/4 HP) Three-Phase Pinion Shaft AC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $351.00 |