ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
BLMR5100K-GFV-F | - 100 W (1/8 HP) Brushless DC Motor (Pinion Shaft) | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $337.00 |
BLMR5100K-GFV-B | - 100 W (1/8 HP) Brushless DC Motor (Pinion Shaft) | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $337.00 |
BLMR6200SK-GFV-F | - 200 W (1/4 HP) Brushless DC Motor (Pinion Shaft) | - 3.54 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $384.00 |
BLMR6200SK-GFV-B | - 200 W (1/4 HP) Brushless DC Motor (Pinion Shaft) | - 3.54 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $384.00 |
BLMR5100KM-GFV-F | - Brushless DC Motor | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $554.00 |
BLMR5100KM-GFV-B | - Brushless DC Motor | - 3.54 in | - 100 W (1/8 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $554.00 |
BLMR6200SKM-GFV-F | - Brushless DC Motor | - 3.54 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $614.00 |
BLMR6200SKM-GFV-B | - Brushless DC Motor | - 3.54 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $614.00 |
BLM230HK-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $163.00 |
BLM450HK-GFS | - Brushless DC Motor | - 3.15 in | - 50 W (1/15 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $177.00 |
BLM230HPM-GFV | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $383.00 |
BLM460SHPM-GFV | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $396.00 |
BLMR460SHK-GFV | - Brushless DC Motor | - 2.36 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $277.00 |
BLMR6400SK-GFV-B | - Brushless DC Motor | - 3.54 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $529.00 |
BLMR6400SK-GFV-F | - Brushless DC Motor | - 3.54 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $529.00 |
BLMR6400SKM-GFV-B | - Brushless DC Motor | - 3.54 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $759.00 |
BLMR6400SKM-GFV-F | - Brushless DC Motor | - 3.54 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $759.00 |
5IK100VKES | - 100 W (1/8 HP) Induction Motor | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $157.00 |
SCM315GV-UA | - 15 W (1/50 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $103.00 |
SCM315GV-EC | - 15 W (1/50 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $107.00 |
SCM315GV-UAM | - 15 W (1/50 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $195.00 |
SCM315GV-ECM | - 15 W (1/50 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $197.00 |
SCM425GV-UA | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $114.00 |
SCM425GV-EC | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $118.00 |
SCM425GV-UAM | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $231.00 |