ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
SCM425GV-ECM | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $237.00 |
SCM425KUA | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $127.00 |
SCM425KUAM | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $256.00 |
SCM425KEC | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $132.00 |
SCM425KECM | - 25 W (1/30 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $260.00 |
SCM540GV-UA | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $134.00 |
SCM540GV-EC | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $140.00 |
SCM540GV-UAM | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $267.00 |
SCM540GV-ECM | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $271.00 |
SCM540KUA | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $150.00 |
SCM540KUAM | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $293.00 |
SCM540KEC | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $154.00 |
SCM540KECM | - 40 W (1/19 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $298.00 |
SCM26GV-UA | - 6 W (1/125 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $98.00 |
SCM26GV-EC | - 6 W (1/125 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $99.00 |
SCM26GV-UAM | - 6 W (1/125 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $188.00 |
SCM26GV-ECM | - 6 W (1/125 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $191.00 |
SCM560GVH-UA | - 60 W (1/12 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $154.00 |
SCM560GVH-EC | - 60 W (1/12 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $160.00 |
SCM560GVH-UAM | - 60 W (1/12 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $307.00 |
SCM560GVH-ECM | - 60 W (1/12 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $312.00 |
SCM590GVR-UA | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $175.00 |
SCM590GVR-EC | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $180.00 |
SCM590GVR-UAM | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $328.00 |
SCM590GVR-ECM | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $334.00 |