ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
SCM590KUA | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $208.00 |
SCM590KUAM | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 100-120 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $374.00 |
SCM590KEC | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $215.00 |
SCM590KECM | - 90 W (1/8 HP) Pinion Shaft SCM Series Speed Control Motor (Single-Phase 200-240 VAC) | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $381.00 |