ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
4TK10GN-CW2E | - Torque Motor | - 3.15 in | - 10 W (1/75 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $171.00 |
5TK20GN-CW2E | - Torque Motor | - 3.54 in | - 20 W (1/38 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $196.00 |
BHI62SMT-G2 | - Electromagnetic Brake Induction Motor | - 4.09 in | - 200 W (1/4 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $557.00 |
2IK6GN-SW2M | - Electromagnetic Brake Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $215.00 |
2RK6GN-AW2MU | - Electromagnetic Brake Reversible Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $210.00 |
2RK6GN-CW2ME | - Electromagnetic Brake Reversible Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $215.00 |
3RK15GN-AW2MU | - Electromagnetic Brake Reversible Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $233.00 |
3RK15GN-CW2ME | - Electromagnetic Brake Reversible Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $239.00 |
4IK25GN-SW2M | - Electromagnetic Brake Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $268.00 |
4RK25GN-AW2MU | - Electromagnetic Brake Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $263.00 |
4RK25GN-CW2ME | - Electromagnetic Brake Reversible Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $268.00 |
5IK40GN-SW2M | - Electromagnetic Brake Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $337.00 |
5IK60GE-SW2M | - Electromagnetic Brake Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $376.00 |
5IK90GE-SW2M | - Electromagnetic Brake Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $426.00 |
5RK40GN-AW2MU | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $330.00 |
5RK40GN-CW2ME | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $337.00 |
5RK60GE-AW2MU | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $371.00 |
5RK60GE-CW2ME | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $376.00 |
5RK90GE-AW2MU | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $414.00 |
5RK90GE-CW2ME | - Electromagnetic Brake Reversible Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $426.00 |
3IK15GN-SW2M | - Electromagnetic Brake Reversible Motor | - 2.76 in | - 15 W (1/50 HP) | - Three-Phase 200/220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $239.00 |
US206-401U2 | - AC Speed Control System | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $240.00 |
US206-402E2 | - AC Speed Control System | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $244.00 |
US315-401U2 | - AC Speed Control System | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 100-120 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $249.00 |
US315-402E2 | - AC Speed Control System | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 200-240 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $253.00 |