ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
BLEM46-GFS | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $218.00 |
BLEM512-GFS | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $264.00 |
BLEM23M2-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $421.00 |
BLEM46M2-GFS | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $436.00 |
BLEM512M2-GFS | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $554.00 |
BXM230-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $377.00 |
BXM230M-GFS | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $593.00 |
BXM460-GFS | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $394.00 |
BXM460M-GFS | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $611.00 |
BXM5120-GFS | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $396.00 |
BXM5120M-GFS | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $670.00 |
BXM6200-GFS | - Brushless DC Motor | - 4.09 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $409.00 |
BXM6200M-GFS | - Brushless DC Motor | - 4.09 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $653.00 |
BXM6400-GFS | - Brushless DC Motor | - 4.09 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $518.00 |
BXM6400M-GFS | - Brushless DC Motor | - 4.09 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $766.00 |
2IK6GV-UA | - Induction Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $77.00 |
3IK15GV-UA | - Induction Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $85.00 |
4IK25GV-UA | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $92.00 |
5IK40GV-UA | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $113.00 |
5IK60GVH-UA | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $135.00 |
5IK90GVR-UA | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire / Cable | $157.00 |
BLM230-GFV2 | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $129.00 |
BLM460S-GFV2 | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $144.00 |
BLM5120-GFV2 | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $177.00 |
5IK60VGVH-ES | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $133.00 |