ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
---|---|---|---|---|---|---|---|
5IK60VGVH-ESM | - Induction Motor with Brake | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $286.00 |
5IK60VGVH-ESMT2 | - Induction Motor with Brake | - 3.54 in | - 60 W (1/12 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $311.00 |
5IK100VGVR-ES | - Induction Motor | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $154.00 |
5IK100VGVR-ESM | - Induction Motor with Brake | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Cable | $307.00 |
5IK100VGVR-ESMT2 | - Induction Motor with Brake | - 3.54 in | - 100 W (1/8 HP) | - Three-Phase 220/230 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $332.00 |
4IK25GV-UAT2 | - Induction Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $119.00 |
5IK40GV-UAT2 | - Induction Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $139.00 |
5IK60GVH-UAT2 | - Induction Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $161.00 |
5IK90GVR-UAT2 | - Induction Motor | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $183.00 |
BLM6200S-GFV | - Brushless DC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $220.00 |
BLM230HP-GFV | - Brushless DC Motor | - 2.36 in | - 30 W (1/25 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $154.00 |
BLM460SHP-GFV | - Brushless DC Motor | - 3.15 in | - 60 W (1/12 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $169.00 |
BLM5120HP-GFV | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $202.00 |
BLM6200SHP-GFV | - Brushless DC Motor | - 4.33 in | - 200 W (1/4 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $245.00 |
BLM6400SHP-GFV | - Brushless DC Motor | - 4.33 in | - 400 W (1/2 HP) | - | - Pinion Shaft (Gearhead required - sold separately) | - | $286.00 |
BLM5120HPK | - Brushless DC Motor | - 3.54 in | - 120 W (1/6 HP) | - | - Keyway Shaft (Gearhead required - sold separately) | - | $188.00 |
BLM5200HPK | - Brushless DC Motor | - 3.54 in | - 200 W (1/4 HP) | - | - Keyway Shaft (Gearhead required - sold separately) | - | $223.00 |
BLM5400HPK | - Brushless DC Motor | - 3.54 in | - 400 W (1/2 HP) | - | - Keyway Shaft (Gearhead required - sold separately) | - | $273.00 |
2RK6GV-UA | - 6 W (1/125 HP) Single-Phase 110/115 VAC AC Motor | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $81.00 |
3RK15GV-UA | - 15 W (1/50 HP) Single-Phase 110/115 VAC AC Motor | - 2.76 in | - 15 W (1/50 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $87.00 |
4RK25GV-UA | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $98.00 |
4RK25GV-UAT2 | - 25 W (1/30 HP) Single-Phase 110/115 VAC AC Motor | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $123.00 |
5RK40GV-UA | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $119.00 |
5RK40GV-UAT2 | - 40 W (1/19 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Terminal Box | $144.00 |
5RK60GVH-UA | - 60 W (1/12 HP) Single-Phase 110/115 VAC AC Motor | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Pinion Shaft (Gearhead required - sold separately) | - Lead Wire | $140.00 |