Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26GV-UA / 2GV5B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Not Equipped | - 2 lb-in | - 18 ~ 320 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV6B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Not Equipped | - 2.3 lb-in | - 15 ~ 266 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV7.5B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Not Equipped | - 3 lb-in | - 12 ~ 213 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV9B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Not Equipped | - 3.6 lb-in | - 10 ~ 177 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV12.5B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - Not Equipped | - 4.90 lb-in | - 7.2 ~ 128 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV15B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - Not Equipped | - 6 lb-in | - 6 ~ 106 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV18B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - Not Equipped | - 7.1 lb-in | - 5 ~ 88 | $177.00 |
- ![]() |
SCM26GV-UA / 2GV25B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - Not Equipped | - 9.70 lb-in | - 3.6 ~ 64 | $186.00 |
- ![]() |
SCM26GV-UA / 2GV30B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - Not Equipped | - 11.50 lb-in | - 3 ~ 53 | $186.00 |
- ![]() |
SCM26GV-UA / 2GV36B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 10 mm | - Not Equipped | - 13.2 lb-in | - 2.5 ~ 44 | $186.00 |
- ![]() |
SCM26GV-UA / 2GV50B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - Not Equipped | - 19.40 lb-in | - 1.8 ~ 32 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV60B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 10 mm | - Not Equipped | - 23 lb-in | - 1.5 ~ 26 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV75B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 10 mm | - Not Equipped | - 28 lb-in | - 1.2 ~ 21 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV90B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 10 mm | - Not Equipped | - 34 lb-in | - 1 ~ 17.7 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV100B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - Not Equipped | - 38 lb-in | - 0.9 ~ 16 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV120B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 10 mm | - Not Equipped | - 46 lb-in | - 0.75 ~ 13.3 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV150B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 10 mm | - Not Equipped | - 53 lb-in | - 0.6 ~ 10.6 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV180B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 10 mm | - Not Equipped | - 53 lb-in | - 0.5 ~ 8.8 | $195.00 |
- ![]() |
SCM26GV-UA / 2GV250B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 10 mm | - Not Equipped | - 53 lb-in | - 0.36 ~ 6.4 | $237.00 |
- ![]() |
SCM26GV-UA / 2GV300B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 10 mm | - Not Equipped | - 53 lb-in | - 0.3 ~ 5.3 | $237.00 |
- ![]() |
SCM26GV-UA / 2GV360B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 10 mm | - Not Equipped | - 53 lb-in | - 0.25 ~ 4.4 | $237.00 |
- ![]() |
SCM26GV-EC / 2GV5B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - Not Equipped | - 1.85 lb-in2 lb-in |
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$178.00 |
- ![]() |
SCM26GV-EC / 2GV6B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - Not Equipped | - 2.2 lb-in2.3 lb-in |
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$178.00 |
- ![]() |
SCM26GV-EC / 2GV7.5B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - Not Equipped | - 2.7 lb-in3 lb-in |
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$178.00 |
- ![]() |
SCM26GV-EC / 2GV9B | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - Not Equipped | - 3.2 lb-in3.6 lb-in |
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$178.00 |
- ![]() |