Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM425GV-ECM / 4GV7.5B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Equipped | - 4.7 lb-in12.30 lb-in |
- [Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$325.00 |
- ![]() |
SCM425GV-ECM / 4GV9B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Equipped | - 5.7 lb-in15 lb-in |
- [Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$325.00 |
- ![]() |
SCM425GV-ECM / 4GV12.5B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Equipped | - 7.9 lb-in20 lb-in |
- [Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$325.00 |
- ![]() |
SCM425GV-ECM / 4GV15B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Equipped | - 9.70 lb-in24 lb-in |
- [Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$325.00 |
- ![]() |
SCM425GV-ECM / 4GV18B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Equipped | - 11.50 lb-in29 lb-in |
- [Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$325.00 |
- ![]() |
SCM425GV-ECM / 4GV25B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Equipped | - 15.90 lb-in40 lb-in |
- [Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$333.00 |
- ![]() |
SCM425GV-ECM / 4GV30B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Equipped | - 18.5 lb-in46 lb-in |
- [Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$333.00 |
- ![]() |
SCM425GV-ECM / 4GV36B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Equipped | - 22 lb-in55 lb-in |
- [Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$333.00 |
- ![]() |
SCM425GV-ECM / 4GV50B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Equipped | - 30 lb-in77 lb-in |
- [Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV60B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Equipped | - 36 lb-in93 lb-in |
- [Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV75B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Equipped | - 46 lb-in116 lb-in |
- [Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV90B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Equipped | - 54 lb-in140 lb-in |
- [Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV100B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Equipped | - 61 lb-in141 lb-in |
- [Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV120B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Equipped | - 73 lb-in141 lb-in |
- [Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV150B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Equipped | - 85 lb-in141 lb-in |
- [Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV180B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Equipped | - 103 lb-in141 lb-in |
- [Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$343.00 |
- ![]() |
SCM425GV-ECM / 4GV250B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Equipped | - 141 lb-in |
- [Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$386.00 |
- ![]() |
SCM425GV-ECM / 4GV300B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Equipped | - 141 lb-in |
- [Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$386.00 |
- ![]() |
SCM425GV-ECM / 4GV360B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Equipped | - 141 lb-in |
- [Deceleration Control: ON] 0.83 ~ 3.8 [50 Hz] 0.83 ~ 4.4 [60 Hz] [Deceleration Control: OFF] 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
$386.00 |
- ![]() |
SCM425A-UA | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Not Equipped | - 1.81 lb-in | - 90 ~ 1600 | $114.00 |
- ![]() |
SCM425A-EC | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - Not Equipped | - 1.81 lb-in |
- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$118.00 |
- ![]() |
SCM425KUA / 4H10B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 12 mm | - Not Equipped | - 8.8 lb-in | - 9 ~ 160 | $425.00 |
- ![]() |
SCM425KUA / 4H15B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 12 mm | - Not Equipped | - 13.2 lb-in | - 6 ~ 106 | $425.00 |
- ![]() |
SCM425KUA / 4H20B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 12 mm | - Not Equipped | - 18.5 lb-in | - 4.5 ~ 80 | $425.00 |
- ![]() |
SCM425KUA / 4H30B | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 12 mm | - Not Equipped | - 30 lb-in | - 3 ~ 53 | $425.00 |
- ![]() |