Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM315GV-UA / 3GV250B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Not Equipped - 88 lb-in - 0.36 ~ 6.4 $247.00 -
SCM315GV-UA / 3GV300B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Not Equipped - 88 lb-in - 0.3 ~ 5.3 $247.00 -
SCM315GV-UA / 3GV360B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Not Equipped - 88 lb-in - 0.25 ~ 4.4 $247.00 -
SCM315GV-EC / 3GV5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 12 mm - Not Equipped - 4.7 lb-in4.90 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV6B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 12 mm - Not Equipped - 5.7 lb-in6 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV7.5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Not Equipped - 7.1 lb-in7.40 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV9B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 12 mm - Not Equipped - 8.5 lb-in8.8 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV12.5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - Not Equipped - 12.30 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV15B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 12 mm - Not Equipped - 14.1 lb-in15 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV18B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 12 mm - Not Equipped - 16.8 lb-in17.70 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$193.00 -
SCM315GV-EC / 3GV25B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 12 mm - Not Equipped - 23 lb-in24 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$201.00 -
SCM315GV-EC / 3GV30B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 12 mm - Not Equipped - 27 lb-in28 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$201.00 -
SCM315GV-EC / 3GV36B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Not Equipped - 32 lb-in34 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$201.00 -
SCM315GV-EC / 3GV50B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Not Equipped - 46 lb-in47 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV60B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Not Equipped - 54 lb-in57 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV75B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Not Equipped - 68 lb-in71 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV90B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Not Equipped - 82 lb-in85 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV100B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Not Equipped - 88 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV120B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Not Equipped - 88 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV150B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Not Equipped - 88 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV180B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Not Equipped - 88 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$213.00 -
SCM315GV-EC / 3GV250B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Not Equipped - 88 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$251.00 -
SCM315GV-EC / 3GV300B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Not Equipped - 88 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$251.00 -
SCM315GV-EC / 3GV360B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Not Equipped - 88 lb-in - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$251.00 -
SCM315GV-UAM / 3GV7.5B - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - Equipped - 3 lb-in7.40 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
$281.00 -
Unit of Measure
 1 2 3 4 5 »