ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|
AZM46AKH-HS50 | - 1.65 in | - DC |
![]() |
- 495 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 50 :1 | - Single | - Not Equipped | $1,138.00 |
AZM46AKH-PS50 | - 1.65 in | - DC |
![]() |
- 420 oz-in | - Absolute Mechanical Encoder | - Planetary Gear | - 50 :1 | - Single | - Not Equipped | $796.00 |
AZM46MKH-HS50 | - 1.65 in | - DC |
![]() |
- 495 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 50 :1 | - Single | - Equipped | $1,334.00 |
AZM46MKH-PS50 | - 1.65 in | - DC |
![]() |
- 420 oz-in | - Absolute Mechanical Encoder | - Planetary Gear | - 50 :1 | - Single | - Equipped | $992.00 |
AZM46ACH-HS100 | - 1.65 in | - AC |
![]() |
- 708 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | $1,138.00 |
AZM46MCH-HS100 | - 1.65 in | - AC |
![]() |
- 708 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | $1,334.00 |
AZM46AKH-HS100 | - 1.65 in | - DC |
![]() |
- 708 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Not Equipped | $1,138.00 |
AZM46MKH-HS100 | - 1.65 in | - DC |
![]() |
- 708 oz-in | - Absolute Mechanical Encoder | - Harmonic Gear | - 100 :1 | - Single | - Equipped | $1,334.00 |
AZM66AKH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $471.00 |
AZM66A0KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | $471.00 |
AZM66A1KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Key Shaft (No Gearhead) | - | - Single | - Not Equipped | $484.00 |
AZM69AKH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $477.00 |
AZM69A0KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | $477.00 |
AZM69A1KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Key Shaft (No Gearhead) | - | - Single | - Not Equipped | $491.00 |
AZM66MKH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | $722.00 |
AZM66M0KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Equipped | $722.00 |
AZM66M1KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 142 oz-in | - Absolute Mechanical Encoder | - Key Shaft (No Gearhead) | - | - Single | - Equipped | $735.00 |
AZM69MKH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Equipped | $727.00 |
AZM69M0KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Equipped | $727.00 |
AZM69M1KH | - 2.36 in | - DC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Key Shaft (No Gearhead) | - | - Single | - Equipped | $741.00 |
AZM66ACH | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $471.00 |
AZM66A0CH | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | $471.00 |
AZM66A1CH | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 170 oz-in | - Absolute Mechanical Encoder | - Key Shaft (No Gearhead) | - | - Single | - Not Equipped | $484.00 |
AZM69ACH | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft with Flat (No Gearhead) | - | - Single | - Not Equipped | $477.00 |
AZM69A0CH | - 2.36 in | - AC |
![]() Speed - Torque Characteristics |
- 280 oz-in | - Absolute Mechanical Encoder | - Round Shaft (No Gearhead) | - | - Single | - Not Equipped | $477.00 |