Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
« 11 12 13 14 

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM66AKH-TS30 - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $686.00
AZM66AKH-TS30L - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $686.00
AZM66AKH-TS30R - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $686.00
AZM66AKH-TS30U - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Not Equipped $686.00
AZM66MKH-FC30DA - 2.36 in - DC
Speed - Torque Characteristics
- 1472 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,135.00
AZM66MKH-FC30UA - 2.36 in - DC
Speed - Torque Characteristics
- 1472 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 30 :1 - Single - Equipped $1,135.00
AZM66MKH-TS30 - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $937.00
AZM66MKH-TS30L - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $937.00
AZM66MKH-TS30R - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $937.00
AZM66MKH-TS30U - 2.36 in - DC
Speed - Torque Characteristics
- 849 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 30 :1 - Single - Equipped $937.00
AZM66ACH-PS36 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 36 :1 - Single - Not Equipped $961.00
AZM66MCH-PS36 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 36 :1 - Single - Equipped $1,213.00
AZM66AKH-PS36 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 36 :1 - Single - Not Equipped $961.00
AZM66MKH-PS36 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 36 :1 - Single - Equipped $1,213.00
AZM66ACH-PS50 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $961.00
AZM66ACH-HS50 - 2.36 in - AC
Speed - Torque Characteristics
- 991 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,527.00
AZM66MCH-PS50 - 2.36 in - AC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,213.00
AZM66MCH-HS50 - 2.36 in - AC
Speed - Torque Characteristics
- 991 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Equipped $1,778.00
AZM66AKH-HS50 - 2.36 in - DC
Speed - Torque Characteristics
- 991 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,527.00
AZM66AKH-PS50 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 50 :1 - Single - Not Equipped $961.00
AZM66MKH-HS50 - 2.36 in - DC
Speed - Torque Characteristics
- 991 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 50 :1 - Single - Equipped $1,778.00
AZM66MKH-PS50 - 2.36 in - DC
Speed - Torque Characteristics
- 1132 oz-in - Absolute Mechanical Encoder - Planetary Gear - 50 :1 - Single - Equipped $1,213.00
AZM66ACH-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 1416 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,527.00
AZM66MCH-HS100 - 2.36 in - AC
Speed - Torque Characteristics
- 1416 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 100 :1 - Single - Equipped $1,778.00
AZM66AKH-HS100 - 2.36 in - DC
Speed - Torque Characteristics
- 1416 oz-in - Absolute Mechanical Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,527.00
Unit of Measure
« 11 12 13 14