Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor

αSTEP

One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM46AKH-PS7.2 - 1.65 in - DC
 
- 210 oz-in - Absolute Mechanical Encoder - Planetary Gear - 7.2 :1 - Single - Not Equipped $726.00
AZM46AKH-TS7.2 - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46AKH-TS7.2L - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46AKH-TS7.2R - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46AKH-TS7.2U - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped $570.00
AZM46MKH-FC7.2DA - 1.65 in - DC
 
- 99 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $942.00
AZM46MKH-FC7.2UA - 1.65 in - DC
 
- 99 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Equipped $942.00
AZM46MKH-PS7.2 - 1.65 in - DC
 
- 210 oz-in - Absolute Mechanical Encoder - Planetary Gear - 7.2 :1 - Single - Equipped $922.00
AZM46MKH-TS7.2 - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MKH-TS7.2L - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MKH-TS7.2R - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46MKH-TS7.2U - 1.65 in - DC
Speed - Torque Characteristics
- 170 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 7.2 :1 - Single - Equipped $766.00
AZM46ACH-TS10 - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS10L - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS10R - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-TS10U - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Not Equipped $589.00
AZM46ACH-PS10 - 1.65 in - AC
 
- 210 oz-in - Absolute Mechanical Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $726.00
AZM46ACH-FC10DA - 1.65 in - AC
 
- 142 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $747.00
AZM46ACH-FC10UA - 1.65 in - AC
 
- 142 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Not Equipped $747.00
AZM46MCH-FC10DA - 1.65 in - AC
 
- 142 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MCH-FC10UA - 1.65 in - AC
 
- 142 oz-in - Absolute Mechanical Encoder - Right-Angle Spur / Face Gear - 10 :1 - Single - Equipped $942.00
AZM46MCH-PS10 - 1.65 in - AC
 
- 210 oz-in - Absolute Mechanical Encoder - Planetary Gear - 10 :1 - Single - Equipped $922.00
AZM46MCH-TS10 - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10L - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
AZM46MCH-TS10R - 1.65 in - AC
 
- 240 oz-in - Absolute Mechanical Encoder - Taper Hobbed Gear - 10 :1 - Single - Equipped $785.00
Unit of Measure
 1 2 3 4 5 »