ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6200SKM-GFV-F / GFV6G15 | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - 76 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $860.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFV6G20 | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - 101 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $860.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFV6G30 | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - 145 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $874.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFV6G50 | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - 240 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $874.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFV6G100 | - 4.33 in. | - 200 W (1/4 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 450 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $893.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G10FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 47 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $724.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G15FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 71 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $724.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G20FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 95 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $724.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G30FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 143 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $736.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G50FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 230 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $736.00 |
- ![]() |
BLMR6200SK-GFV-B / GFS6G100FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 470 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $736.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G10FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 47 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | $724.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G15FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 71 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | $724.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G20FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 95 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | $724.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G30FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 143 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | $736.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G50FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 230 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | $736.00 |
- ![]() |
BLMR6200SK-GFV-F / GFS6G100FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 470 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | $736.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G10FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 47 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $954.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G15FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 71 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $954.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G20FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 95 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $954.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G30FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 143 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $966.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G50FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 230 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $966.00 |
- ![]() |
BLMR6200SKM-GFV-B / GFS6G100FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 470 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $966.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFS6G10FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 47 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $954.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFS6G15FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 71 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $954.00 |
- ![]() |