ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR6200SKM-GFV-F / GFS6G20FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 95 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $954.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFS6G30FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 143 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $966.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFS6G50FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 230 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $966.00 |
- ![]() |
BLMR6200SKM-GFV-F / GFS6G100FR | - 4.33 in. | - 200 W (1/4 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 470 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $966.00 |
- ![]() |
BLMR5200K-A-B | - 3.54 in. | - 200 W (1/4 HP) | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.625 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $384.00 |
- ![]() |
BLMR5200K-A-F | - 3.54 in. | - 200 W (1/4 HP) | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.625 lb-in | - Not Equipped | - Output Shaft Side | - 1 ~ 4000 | $384.00 |
- ![]() |
BLMR5200KM-A-B | - 3.54 in. | - 200 W (1/4 HP) | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.625 lb-in | - Equipped | - Opposite Output Shaft Side | - 1 ~ 4000 | $614.00 |
- ![]() |
BLMR5200KM-A-F | - 3.54 in. | - 200 W (1/4 HP) | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.625 lb-in | - Equipped | - Output Shaft Side | - 1 ~ 4000 | $614.00 |
- ![]() |
BLMR460SHK-GFV / GFV4G5 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 8 lb-in | - Not Equipped | - | - 0.2 ~ 800 | $422.00 | - |
BLMR460SHK-GFV / GFV4G10 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - Not Equipped | - | - 0.1 ~ 400 | $422.00 | - |
BLMR460SHK-GFV / GFV4G15 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - Not Equipped | - | - 0.067 ~ 267 | $422.00 | - |
BLMR460SHK-GFV / GFV4G20 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - Not Equipped | - | - 0.05 ~ 200 | $422.00 | - |
BLMR460SHK-GFV / GFV4G30 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - Not Equipped | - | - 0.033 ~ 133 | $431.00 | - |
BLMR460SHK-GFV / GFV4G50 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 73 lb-in | - Not Equipped | - | - 0.02 ~ 80 | $431.00 | - |
BLMR460SHK-GFV / GFV4G100 | - 3.15 in. | - 60 W (1/12 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 142 lb-in | - Not Equipped | - | - 0.01 ~ 40 | $431.00 | - |
BLMR460SHK-GFV / GFS4G5FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7 lb-in | - Not Equipped | - | - 0.2 ~ 800 | $560.00 | - |
BLMR460SHK-GFV / GFS4G10FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14 lb-in | - Not Equipped | - | - 0.1 ~ 400 | $560.00 | - |
BLMR460SHK-GFV / GFS4G15FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 21 lb-in | - Not Equipped | - | - 0.067 ~ 267 | $560.00 | - |
BLMR460SHK-GFV / GFS4G20FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 28 lb-in | - Not Equipped | - | - 0.05 ~ 200 | $560.00 | - |
BLMR460SHK-GFV / GFS4G30FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - Not Equipped | - | - 0.033 ~ 133 | $575.00 | - |
BLMR460SHK-GFV / GFS4G50FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 72 lb-in | - Not Equipped | - | - 0.02 ~ 80 | $575.00 | - |
BLMR460SHK-GFV / GFS4G100FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 143 lb-in | - Not Equipped | - | - 0.01 ~ 40 | $575.00 | - |
BLMR460SHK-GFV / GFS4G200FR | - 3.15 in. | - 60 W (1/12 HP) | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 288 lb-in | - Not Equipped | - | - 0.005 ~ 20 | $587.00 | - |
BLMR260HK-5CS | - 3.15 in. | - 60 W (1/12 HP) | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - 8 lb-in | - Not Equipped | - | - 0.2 ~ 800 | $444.00 | - |
BLMR260HK-10CS | - 3.15 in. | - 60 W (1/12 HP) | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - 15 lb-in | - Not Equipped | - | - 0.1 ~ 400 | $444.00 | - |