ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5400KM-A-F | - 3.54 in. | - 400 W (1/2 HP) | - Round Shaft (No Gearhead) | - | - 14 mm | - 11 lb-in | - Equipped | - Output Shaft Side | - 1 ~ 4000 | $759.00 | - |
BLMR6400SK-GFV-B / GFV6G5 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.2 ~ 800 | $775.00 | - |
BLMR6400SK-GFV-B / GFV6G100 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 620 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 40 | $808.00 | - |
BLMR6400SK-GFV-B / GFV6G200 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 620 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.005 ~ 20 | $808.00 | - |
BLMR6400SK-GFV-F / GFV6G5 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.2 ~ 800 | $775.00 | - |
BLMR6400SK-GFV-F / GFV6G100 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 620 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 40 | $808.00 | - |
BLMR6400SK-GFV-F / GFV6G200 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 620 lb-in | - Not Equipped | - Output Shaft Side | - 0.005 ~ 20 | $808.00 | - |
BLMR6400SK-GFV-B / GFS6G5FR | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.2 ~ 800 | $869.00 | - |
BLMR6400SK-GFV-F / GFS6G5FR | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Not Equipped | - Output Shaft Side | - 0.2 ~ 800 | $869.00 | - |
BLMR6400SKM-GFV-B / GFV6G5 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.2 ~ 800 | $1,005.00 | - |
BLMR6400SKM-GFV-B / GFV6G100 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 620 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 40 | $1,038.00 | - |
BLMR6400SKM-GFV-B / GFV6G200 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 620 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.005 ~ 20 | $1,038.00 | - |
BLMR6400SKM-GFV-F / GFV6G5 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.2 ~ 800 | $1,005.00 | - |
BLMR6400SKM-GFV-F / GFV6G100 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - 620 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 40 | $1,038.00 | - |
BLMR6400SKM-GFV-F / GFV6G200 | - 4.33 in. | - 400 W (1/2 HP) | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - 620 lb-in | - Equipped | - Output Shaft Side | - 0.005 ~ 20 | $1,038.00 | - |
BLMR6400SKM-GFV-B / GFS6G5FR | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.2 ~ 800 | $1,099.00 | - |
BLMR6400SKM-GFV-F / GFS6G5FR | - 4.33 in. | - 400 W (1/2 HP) | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - 48 lb-in | - Equipped | - Output Shaft Side | - 0.2 ~ 800 | $1,099.00 | - |