ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5100K-GFV-B / GFV5G10 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $522.00 |
- ![]() |
BLMR5100K-GFV-B / GFV5G15 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $522.00 |
- ![]() |
BLMR5100K-GFV-B / GFV5G20 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $522.00 |
- ![]() |
BLMR5100K-GFV-B / GFV5G30 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $533.00 |
- ![]() |
BLMR5100K-GFV-B / GFV5G50 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $533.00 |
- ![]() |
BLMR5100K-GFV-B / GFV5G100 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $533.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G10 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | $522.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G15 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | $522.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G20 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | $522.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G30 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | $533.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G50 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | $533.00 |
- ![]() |
BLMR5100K-GFV-F / GFV5G100 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | $533.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G10 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $739.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G15 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $739.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G20 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $739.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G30 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $750.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G50 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $750.00 |
- ![]() |
BLMR5100KM-GFV-B / GFV5G100 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $750.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G10 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $739.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G15 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $739.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G20 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $739.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G30 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $750.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G50 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $750.00 |
- ![]() |
BLMR5100KM-GFV-F / GFV5G100 | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $750.00 |
- ![]() |
BLMR5100K-GFV-B / GFS5G10FR | - 3.54 in. | - 100 W (1/8 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 23 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $663.00 |
- ![]() |