Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR6200SKM-GFV-F / GFV6G15 - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 15 :1 - 22 mm - 76 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 $860.00 -
BLMR6200SKM-GFV-F / GFV6G20 - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 20 :1 - 22 mm - 101 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 $860.00 -
BLMR6200SKM-GFV-F / GFV6G30 - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 30 :1 - 22 mm - 145 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 $874.00 -
BLMR6200SKM-GFV-F / GFV6G50 - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 50 :1 - 22 mm - 240 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 $874.00 -
BLMR6200SKM-GFV-F / GFV6G100 - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 450 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 $893.00 -
BLMR6200SK-GFV-B / GFS6G10FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $724.00 -
BLMR6200SK-GFV-B / GFS6G15FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $724.00 -
BLMR6200SK-GFV-B / GFS6G20FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $724.00 -
BLMR6200SK-GFV-B / GFS6G30FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $736.00 -
BLMR6200SK-GFV-B / GFS6G50FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $736.00 -
BLMR6200SK-GFV-B / GFS6G100FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $736.00 -
BLMR6200SK-GFV-F / GFS6G10FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 $724.00 -
BLMR6200SK-GFV-F / GFS6G15FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 $724.00 -
BLMR6200SK-GFV-F / GFS6G20FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 $724.00 -
BLMR6200SK-GFV-F / GFS6G30FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 $736.00 -
BLMR6200SK-GFV-F / GFS6G50FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 $736.00 -
BLMR6200SK-GFV-F / GFS6G100FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Not Equipped - Output Shaft Side - 0.01 ~ 40 $736.00 -
BLMR6200SKM-GFV-B / GFS6G10FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $954.00 -
BLMR6200SKM-GFV-B / GFS6G15FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $954.00 -
BLMR6200SKM-GFV-B / GFS6G20FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $954.00 -
BLMR6200SKM-GFV-B / GFS6G30FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $966.00 -
BLMR6200SKM-GFV-B / GFS6G50FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $966.00 -
BLMR6200SKM-GFV-B / GFS6G100FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $966.00 -
BLMR6200SKM-GFV-F / GFS6G10FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Equipped - Output Shaft Side - 0.1 ~ 400 $954.00 -
BLMR6200SKM-GFV-F / GFS6G15FR - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 $954.00 -
Unit of Measure
 1 2 3 4 5 »