Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Unit of Measure
« 6 7 8 

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR5400KM-A-F - 3.54 in. - 400 W (1/2 HP) - Round Shaft (No Gearhead) - - 14 mm - 11 lb-in - Equipped - Output Shaft Side - 1 ~ 4000 $759.00 -
BLMR6400SK-GFV-B / GFV6G5 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 5 :1 - 22 mm - 50 lb-in - Not Equipped - Opposite Output Shaft Side - 0.2 ~ 800 $775.00 -
BLMR6400SK-GFV-B / GFV6G100 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 620 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 40 $808.00 -
BLMR6400SK-GFV-B / GFV6G200 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 200 :1 - 22 mm - 620 lb-in - Not Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $808.00 -
BLMR6400SK-GFV-F / GFV6G5 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 5 :1 - 22 mm - 50 lb-in - Not Equipped - Output Shaft Side - 0.2 ~ 800 $775.00 -
BLMR6400SK-GFV-F / GFV6G100 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 620 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 40 $808.00 -
BLMR6400SK-GFV-F / GFV6G200 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 200 :1 - 22 mm - 620 lb-in - Not Equipped - Output Shaft Side - 0.005 ~ 20 $808.00 -
BLMR6400SK-GFV-B / GFS6G5FR - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 48 lb-in - Not Equipped - Opposite Output Shaft Side - 0.2 ~ 800 $869.00 -
BLMR6400SK-GFV-F / GFS6G5FR - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 48 lb-in - Not Equipped - Output Shaft Side - 0.2 ~ 800 $869.00 -
BLMR6400SKM-GFV-B / GFV6G5 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 5 :1 - 22 mm - 50 lb-in - Equipped - Opposite Output Shaft Side - 0.2 ~ 800 $1,005.00 -
BLMR6400SKM-GFV-B / GFV6G100 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 620 lb-in - Equipped - Opposite Output Shaft Side - 0.1 ~ 40 $1,038.00 -
BLMR6400SKM-GFV-B / GFV6G200 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 200 :1 - 22 mm - 620 lb-in - Equipped - Opposite Output Shaft Side - 0.005 ~ 20 $1,038.00 -
BLMR6400SKM-GFV-F / GFV6G5 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 5 :1 - 22 mm - 50 lb-in - Equipped - Output Shaft Side - 0.2 ~ 800 $1,005.00 -
BLMR6400SKM-GFV-F / GFV6G100 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 620 lb-in - Equipped - Output Shaft Side - 0.1 ~ 40 $1,038.00 -
BLMR6400SKM-GFV-F / GFV6G200 - 4.33 in. - 400 W (1/2 HP) - Parallel Shaft Gearhead - 200 :1 - 22 mm - 620 lb-in - Equipped - Output Shaft Side - 0.005 ~ 20 $1,038.00 -
BLMR6400SKM-GFV-B / GFS6G5FR - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 48 lb-in - Equipped - Opposite Output Shaft Side - 0.2 ~ 800 $1,099.00 -
BLMR6400SKM-GFV-F / GFS6G5FR - 4.33 in. - 400 W (1/2 HP) - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 48 lb-in - Equipped - Output Shaft Side - 0.2 ~ 800 $1,099.00 -
Unit of Measure
« 6 7 8