Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
Brushless DC Motors
Unit of Measure
« 16 17 18 19 20 

Item #

Output Power

Power Input

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Brake Type

Variable Speed Range (r/min)

Web Price

Type

CAD

BLM460SHPM-GFV / GFS4G5FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in - Power off activated type. Automatically controlled by the driver. - 16 ~ 800 $679.00 - Connector -
BLM460SHPM-GFV / GFS4G10FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 15 lb-in - Power off activated type. Automatically controlled by the driver. - 8 ~ 400 $679.00 - Connector -
BLM460SHPM-GFV / GFS4G15FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in - Power off activated type. Automatically controlled by the driver. - 5.3 ~ 267 $679.00 - Connector -
BLM460SHPM-GFV / GFS4G20FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 30 lb-in - Power off activated type. Automatically controlled by the driver. - 4 ~ 200 $679.00 - Connector -
BLM460SHPM-GFV / GFS4G30FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 45 lb-in - Power off activated type. Automatically controlled by the driver. - 2.7 ~ 133 $694.00 - Connector -
BLM460SHPM-GFV / GFS4G50FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 75 lb-in - Power off activated type. Automatically controlled by the driver. - 1.6 ~ 80 $694.00 - Connector -
BLM460SHPM-GFV / GFS4G100FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 150 lb-in - Power off activated type. Automatically controlled by the driver. - 0.8 ~ 40 $694.00 - Connector -
BLM460SHPM-GFV / GFS4G200FR - 60 W (1/12 HP) - AC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 300 lb-in - Power off activated type. Automatically controlled by the driver. - 0.4 ~ 20 $706.00 - Connector -
BLM260HPM-ACS - 60 W (1/12 HP) - AC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $442.00 - Connector -
BLM260HPM-AS - 60 W (1/12 HP) - AC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in - Power off activated type. Automatically controlled by the driver. - 80 ~ 4000 $436.00 - Connector -
Unit of Measure
« 16 17 18 19 20