ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5120HPM-GFV / GFV5G10S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - IP66 | - 36 lb-in | - | - 8 ~ 400 | $711.00 | - | - |
BLM5120HPM-GFV / GFV5G15S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - IP66 | - 53 lb-in | - | - 5.3 ~ 267 | $711.00 | - | - |
BLM5120HPM-GFV / GFV5G20S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - IP66 | - 71 lb-in | - | - 4 ~ 200 | $711.00 | - | - |
BLM5120HPM-GFV / GFV5G30S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - IP66 | - 102 lb-in | - | - 2.7 ~ 133 | $722.00 | - | - |
BLM5120HPM-GFV / GFV5G50S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - IP66 | - 171 lb-in | - | - 1.6 ~ 80 | $722.00 | - | - |
BLM5120HPM-GFV / GFV5G100S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.8 ~ 40 | $722.00 | - | - |
BLM5120HPM-GFV / GFV5G200S | - 120 W (1/6 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - IP66 | - 260 lb-in | - | - 0.4 ~ 20 | $733.00 | - | - |
BLM5120HPM-AS | - 120 W (1/6 HP) | - AC | - Round Shaft (No Gearhead) | - | - 12 mm | - IP66 | - 3.375 lb-in | - | - 80 ~ 4000 | $559.00 | - | - |
BLM6200SHPM-GFV / GFV6G5S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 25 lb-in | - | - 16 ~ 800 | $840.00 | - | - |
BLM6200SHPM-GFV / GFV6G10S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 50 lb-in | - | - 8 ~ 400 | $840.00 | - | - |
BLM6200SHPM-GFV / GFV6G15S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 76 lb-in | - | - 5.3 ~ 267 | $840.00 | - | - |
BLM6200SHPM-GFV / GFV6G20S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 101 lb-in | - | - 4 ~ 200 | $840.00 | - | - |
BLM6200SHPM-GFV / GFV6G30S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 145 lb-in | - | - 2.7 ~ 133 | $855.00 | - | - |
BLM6200SHPM-GFV / GFV6G50S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 240 lb-in | - | - 1.6 ~ 80 | $855.00 | - | - |
BLM6200SHPM-GFV / GFV6G100S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 100 :1 | - 22 mm | - IP66 | - 450 lb-in | - | - 0.8 ~ 40 | $874.00 | - | - |
BLM6200SHPM-GFV / GFV6G200S | - 200 W (1/4 HP) | - AC | - Parallel Shaft Gearhead | - 200 :1 | - 22 mm | - IP66 | - 610 lb-in | - | - 0.4 ~ 20 | $874.00 | - | - |
BLM5200HPM-AS | - 200 W (1/4 HP) | - AC | - Round Shaft (No Gearhead) | - | - 14 mm | - IP66 | - 5.625 lb-in | - | - 80 ~ 4000 | $636.00 | - | - |
BLHM230KCM-GFS / GFS2G5 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - IP65 | - 4.6 lb-in | - Power Off Activated Type (For load holding) | - 20 ~ 600 | $541.00 | - | - |
BLHM230KCM-GFS / GFS2G10 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP65 | - 8.8 lb-in | - Power Off Activated Type (For load holding) | - 10 ~ 300 | $541.00 | - | - |
BLHM230KCM-GFS / GFS2G15 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP65 | - 14.1 lb-in | - Power Off Activated Type (For load holding) | - 6.7 ~ 200 | $541.00 | - | - |
BLHM230KCM-GFS / GFS2G20 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP65 | - 18.5 lb-in | - Power Off Activated Type (For load holding) | - 5 ~ 150 | $541.00 | - | - |
BLHM230KCM-GFS / GFS2G30 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP65 | - 26 lb-in | - Power Off Activated Type (For load holding) | - 3.3 ~ 100 | $551.00 | - | - |
BLHM230KCM-GFS / GFS2G50 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP65 | - 43 lb-in | - Power Off Activated Type (For load holding) | - 2 ~ 60 | $551.00 | - | - |
BLHM230KCM-GFS / GFS2G100 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP65 | - 53 lb-in | - Power Off Activated Type (For load holding) | - 1 ~ 30 | $551.00 | - | - |
BLHM230KCM-GFS / GFS2G200 | - 30 W (1/25 HP) | - DC | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - IP65 | - 53 lb-in | - Power Off Activated Type (For load holding) | - 0.5 ~ 15 | $560.00 | - | - |