The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SCM26UA-360A / DSCD6UA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.25 ~ 4.4 | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-5A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 1.85 lb-in2 lb-in0.21 N·m0.23 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-6A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m |
Variable Speed Range (r/min)
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-7.5A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 2.7 lb-in3 lb-in0.31 N·m0.34 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-9A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-12.5A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 4.6 lb-in4.90 lb-in0.52 N·m0.56 N·m |
Variable Speed Range (r/min)
- 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-15A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 5.4 lb-in6 lb-in0.62 N·m0.68 N·m |
Variable Speed Range (r/min)
- 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-18A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 6.6 lb-in7.1 lb-in0.75 N·m0.81 N·m |
Variable Speed Range (r/min)
- 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-25A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 8.8 lb-in9.70 lb-in1 N·m1.10 N·m |
Variable Speed Range (r/min)
- 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-30A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 10.6 lb-in11.50 lb-in1.2 N·m1.30 N·m |
Variable Speed Range (r/min)
- 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-36A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 12.30 lb-in13.2 lb-in1.40 N·m1.5 N·m |
Variable Speed Range (r/min)
- 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-50A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 17.70 lb-in19.40 lb-in2 N·m2.20 N·m |
Variable Speed Range (r/min)
- 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-60A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 21 lb-in23 lb-in2.4 N·m2.60 N·m |
Variable Speed Range (r/min)
- 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-75A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 26 lb-in28 lb-in3 N·m3.2 N·m |
Variable Speed Range (r/min)
- 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-90A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 31 lb-in34 lb-in3.60 N·m3.90 N·m |
Variable Speed Range (r/min)
- 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-100A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 35 lb-in38 lb-in4 N·m4.30 N·m |
Variable Speed Range (r/min)
- 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-120A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 41 lb-in46 lb-in4.7 N·m5.20 N·m |
Variable Speed Range (r/min)
- 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-150A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 49 lb-in53 lb-in5.6 N·m6 N·m |
Variable Speed Range (r/min)
- 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-180A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-250A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-300A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26EC-360A / DSCD6EC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Permissible Torque - 53 lb-in6 N·m |
Variable Speed Range (r/min)
- 0.25 ~ 3.8 [50 Hz] 0.25 ~ 4.4 [60 Hz] |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26UAM-7.5A / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 1.77 lb-in3 lb-in0.20 N·m0.34 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26UAM-9A / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 2.10 lb-in3.6 lb-in0.24 N·m0.41 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
SCM26UAM-12.5A / DSCD6UAM | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Equipped | Permissible Torque - 3 lb-in4.90 lb-in0.34 N·m0.56 N·m |
Variable Speed Range (r/min)
- [Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |