Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLHM450KCM-50 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 72 lb-in8.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-100 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-200 | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 141 lb-in16 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-5FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 7.1 lb-in0.81 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-10FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 14.1 lb-in1.6 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-15FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 21 lb-in2.4 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-20FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 28 lb-in3.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-30FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 43 lb-in4.9 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-50FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 71 lb-in8.1 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-100FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 143 lb-in16.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM450KCM-200FR | Output Power - 50 W (1/15 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 280 lb-in32.5 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-5 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15.9 lb-in1.8 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-10 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-15 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-20 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 63 lb-in7.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-30 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 91 lb-in10.3 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-50 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 152 lb-in17.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-100 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-200 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-5FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-10FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 30 lb-in3.4 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 10 ~ 300 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-15FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 45 lb-in5.1 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 6.7 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-20FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 60 lb-in6.8 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 5 ~ 150 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-30FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 90 lb-in10.2 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 3.3 ~ 100 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLHM5100KCM-50FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 150 lb-in17 N·m | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |