Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
Type |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK-5EB100A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5EB200A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5KB300A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5KB450A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5SB600A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5SB1200A-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Brake Type - | Variable Speed Range (r/min) - 0.07 ~ 3 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH5C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH10C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH15C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 54 lb-in6.2 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH20C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 73 lb-in8.3 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH30C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5XH50C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197 lb-in22.3 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5YH100C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5YH200C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 730 lb-in82.8 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5KV300C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1160 lb-in132 N·m | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5KV450C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-5S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-10S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-15S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-20S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-30S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-50S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-100S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM6200SHP-200S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |
BLM5200HPK-5AB5B-L | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 21 lb-in2.4 N·m | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 | Request Quote | Type - | CAD - |
Add To Cart
Request Quote |