Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM6WD15AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,804.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD20AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,804.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD25AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,825.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD30AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,825.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD05AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,783.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD10AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,783.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD15AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,804.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD20AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,804.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD25AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,825.00 | CAD - |
Add To Cart
Request Quote |
EACM6WD30AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~44.96 lb ~200 N | Push Force - ~89.92 lb ~400 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - ~28.66 lb ~13 kg | $1,825.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE05AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,416.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE10AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,416.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE15AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,436.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE20AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,436.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE25AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,456.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE30AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,456.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE05AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,416.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE10AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,416.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE15AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,436.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE20AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 7.87 in.200 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,436.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE25AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 9.84 in.250 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,456.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE30AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Stroke - 11.81 in.300 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - | $1,456.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE05AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 1.97 in.50 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | $1,783.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE10AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 3.94 in.100 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | $1,783.00 | CAD - |
Add To Cart
Request Quote |
EACM6WE15AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Stroke - 5.91 in.150 mm | Thrust - ~89.92 lb ~400 N | Push Force - ~112.4 lb ~500 N | Max. Horizontal Transportable Mass - ~132.28 lb ~60 kg | Max. Vertical Transportable Mass - ~61.73 lb ~28 kg | $1,804.00 | CAD - |
Add To Cart
Request Quote |