Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RWD25AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,272.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD30AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,272.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD05AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,231.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD10AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,231.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD15AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,252.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD20AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,252.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD25AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,272.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD30AZAK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | $1,272.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD05AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,518.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD10AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,518.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD15AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,538.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD20AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,538.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD25AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,559.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD30AZMC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,559.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD05AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,518.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD10AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,518.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD15AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,538.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD20AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,538.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD25AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,559.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWD30AZMK-G | Power Input - DC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Stroke - 11.81 in.300 mm | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - ~13.23 lb ~6 kg | $1,559.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWE05AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 1.97 in.50 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | $1,231.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWE10AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 3.94 in.100 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | $1,231.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWE15AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 5.91 in.150 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | $1,252.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWE20AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 7.87 in.200 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | $1,252.00 | CAD - |
Add To Cart
Request Quote |
EACM4RWE25AZAC-G | Power Input - AC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Stroke - 9.84 in.250 mm | Thrust - ~28.1 lb ~125 N | Push Force - 44.96 lb 200 N | Max. Horizontal Transportable Mass - ~66.14 lb ~30 kg | Max. Vertical Transportable Mass - | $1,272.00 | CAD - |
Add To Cart
Request Quote |