This category has 1,080 items. Only the first 1000 records are returned.

Linear Actuators / Linear Slides
51 - 75 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 17.72 in.450 mm $1,458.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 19.69 in.500 mm $1,458.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 21.65 in.550 mm $1,495.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 23.62 in.600 mm $1,495.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 25.59 in.650 mm $1,532.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 16.53 lb7.5 kg - 7.72 lb3.5 kg - 9.67 lb43 N - 27.56 in.700 mm $1,532.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 1.97 in.50 mm $1,045.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 3.94 in.100 mm $1,045.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 5.91 in.150 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 7.87 in.200 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 9.84 in.250 mm $1,120.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 11.81 in.300 mm $1,120.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 13.78 in.350 mm $1,157.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 15.75 in.400 mm $1,157.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 17.72 in.450 mm $1,196.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 19.69 in.500 mm $1,196.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 21.65 in.550 mm $1,233.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 23.62 in.600 mm $1,233.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 25.59 in.650 mm $1,271.00 - Add To Cart
Request Quote
- Motorized Slide - AC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 27.56 in.700 mm $1,271.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 1.97 in.50 mm $1,045.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 3.94 in.100 mm $1,045.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 5.91 in.150 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 7.87 in.200 mm $1,082.00 - Add To Cart
Request Quote
- Motorized Slide - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in.6 mm - 33.07 lb15 kg - - 19.33 lb86 N - 9.84 in.250 mm $1,120.00 - Add To Cart
Request Quote
51 - 75 of 1000 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved