The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
| Items |
DG85R-AZAAD Hollow Rotary Actuators Web Price Request Quote
|
DG85R-AZACD Hollow Rotary Actuators Web Price Request Quote
|
DG85R-AZMAD Hollow Rotary Actuators Web Price Request Quote
|
DG85R-AZMCD Hollow Rotary Actuators Web Price Request Quote
|
DG130R-AZAAD Hollow Rotary Actuators Web Price Request Quote
|
|||||
| Frame Size | - 3.35 in85 mm | - 3.35 in85 mm | - 3.35 in85 mm | - 3.35 in85 mm | - 5.12 in130 mm | |||||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | - Single-Phase / Three-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - Not Equipped | |||||
| Output Table Supporting Bearing | - Cross-Roller Bearing | |||||||||
| Permissible Torque | - 39.80 lb-in4.5 N·m | - 39.80 lb-in4.5 N·m | - 39.80 lb-in4.5 N·m | - 39.80 lb-in4.5 N·m | - 106.20 lb-in12 N·m | |||||
| Inertia | - 21120x10-7 kg·m²115.47 oz-in² | - 21120x10-7 kg·m²115.47 oz-in² | - 26304x10-7 kg·m²143.82 oz-in² | - 26304x10-7 kg·m²143.82 oz-in² | - 147380x10-7 kg·m²805.80 oz-in² | |||||
| Permissible Speed (r/min) | - 1200º/second (200 r/min) | |||||||||
| Gear Ratio (X:1) | - 18 :1 | |||||||||
| Max. Holding Torque | - 23.90 lb-in2.7 N·m | - 23.90 lb-in2.7 N·m | - 23.90 lb-in2.7 N·m | - 23.90 lb-in2.7 N·m | - 106.20 lb-in12 N·m | |||||
| Lost Motion | - 2 arc minute (0.033°) | |||||||||
| Angular Transmission Accuracy | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 4 arc minute (0.067º) | - 3 arc minute (0.05º) | |||||
| Permissible Thrust Load | - 500 N112 lb | - 500 N112 lb | - 500 N112 lb | - 500 N112 lb | - 2000 N449.6 lb | |||||
| Permissible Moment Load | - 10 N·m88 lb-in | - 10 N·m88 lb-in | - 10 N·m88 lb-in | - 10 N·m88 lb-in | - 50 N·m442.54 lb-in | |||||
| Runout of Output Table Surface | - 0.015 mm0.00059 in. | |||||||||
| Runout of Output Table Inner (Outer) Diameter | - 0.015 mm0.00059 in. | |||||||||
| Parallelism of Output Table | - 0.03 mm0.00118 in. | |||||||||
| Degree of Protection |
-
Actuator: IP40 (IP20 for motor connector) Driver: IP10 |
|||||||||
| Input Current | - 2.7 A | - Single-Phase = 1.7 AThree-Phase = 1.0 A | - 2.7 A | - Single-Phase = 1.7 AThree-Phase = 1.0 A | - 3.8 A | |||||
|
|
||||||||||