These AC Axial fans offer lower power consumption by utilizing a brushless motor.
| Items |
EMR1865-A 7.09 in. (180 mm) EMR Series Axial Fan (Single-Phase 100-120 VAC) Web Price $446.00
|
EMR1865-C 7.09 in. (180 mm) EMR Series Axial Fan (Single-Phase 200-240 VAC/Three-Phase 200-240 VAC) Web Price $446.00
|
||
| Frame Size | - 7.09 in180 mm | |||
| Thickness | - 2.56 in.65 mm | |||
| Power Supply | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC/Three Phase 200-240 VAC | ||
| Frequency | - 50 Hz60 Hz | |||
| Current | - 0.63 A |
-
0.39 A [Single-Phase 200-240 VAC] 0.22 A [Three-Phase 200-240 VAC] |
||
| Function | - Low Speed Alarm - Electronic | |||
| Connection Type | - Connector | |||
| Speed (r/min) | - 3000 | |||
| Max. Air Flow | - 318 CFM 9.0 m3 | |||
| Max. Static Pressure | - 0.618 inH2O 154 Pa | |||
| Noise Level | - 55 dB (A) | |||
|
Safety Standards
|
- UL CE | |||
|
|
||||