ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Permissible load has been increased by mounting with an offset parallel shaft gearhead. Direct mounting of the rotation mechanism to wheels or rotary tables has been simplified, which helps reduce design time.
Item # |
Item Name |
Max Speed (rpm) |
Rotation Direction |
Permissible Radial Load |
Permissible Overhung Load |
Permissible Load Inertia |
Ambient Temperature |
Degree of Protection |
RoHS Compliant |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AGD580B | - Flange Drive Adapter | - 1000 | - Same direction as gearhead | - Up to 300 r/min: 337 lbOver 300 r/min: 225 lb | - Up to 150 r/min: 225 lbOver 150 r/min: 112 lb | - 24 oz-in² | - 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing) | - IP40 | - | $668.00 |
-
|