Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor

The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

  • 6 W (1/125 HP)
  • 2.36 in. (60 mm) Frame Size
  • Imperial or Metric Output Shafts
  • Permissible Torque
    • Round Shaft = 7.1 oz-in (50 mN·m)
    • Parallel Shaft Gear = 2 ~ 53 lb-in (0.23 ~ 6 N·m)
  • Brake Types Available
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM26UA-5 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 2 lb-in - 18 ~ 320 Request Quote -
SCM26UA-6 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.3 lb-in - 15 ~ 266 Request Quote -
SCM26UA-7.5 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 3 lb-in - 12 ~ 213 Request Quote -
SCM26UA-9 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.6 lb-in - 10 ~ 177 Request Quote -
SCM26UA-12.5 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Not Equipped - 4.90 lb-in - 7.2 ~ 128 Request Quote -
SCM26UA-15 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Not Equipped - 6 lb-in - 6 ~ 106 Request Quote -
SCM26UA-18 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Not Equipped - 7.1 lb-in - 5 ~ 88 Request Quote -
SCM26UA-25 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 9.70 lb-in - 3.6 ~ 64 Request Quote -
SCM26UA-30 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 11.5 lb-in - 3 ~ 53 Request Quote -
SCM26UA-36 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 13.2 lb-in - 2.5 ~ 44 Request Quote -
SCM26UA-50 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 19.40 lb-in - 1.8 ~ 32 Request Quote -
SCM26UA-60 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 23 lb-in - 1.5 ~ 26 Request Quote -
SCM26UA-75 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 28 lb-in - 1.2 ~ 21 Request Quote -
SCM26UA-90 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 34 lb-in - 1 ~ 17.7 Request Quote -
SCM26UA-100 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 38 lb-in - 0.9 ~ 16 Request Quote -
SCM26UA-120 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 46 lb-in - 0.75 ~ 13.3 Request Quote -
SCM26UA-150 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 53 lb-in - 0.6 ~ 10.6 Request Quote -
SCM26UA-180 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in - 0.5 ~ 8.8 Request Quote -
SCM26UA-250 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in - 0.36 ~ 6.4 Request Quote -
SCM26UA-300 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in - 0.3 ~ 5.3 Request Quote -
SCM26UA-360 / DSCD6UA - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in - 0.25 ~ 4.4 Request Quote -
SCM26EC-5 / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10 mm - Not Equipped - 1.85 lb-in2 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
Request Quote -
SCM26EC-6 / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 10 mm - Not Equipped - 2.2 lb-in2.3 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
Request Quote -
SCM26EC-7.5 / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Not Equipped - 2.7 lb-in3 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
Request Quote -
SCM26EC-9 / DSCD6EC - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Not Equipped - 3.2 lb-in3.6 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
Request Quote -
Unit of Measure
1 2 3 4 5 »