Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
LS-top-img

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
1 2 3 4 5 »  

Item #

Basic Speed (inch/s)

Rack Stroke (inch)

Max. Permissible Overhung Load (lb.)

Maximum Transportable Mass (lbs)

Variable Speed Range (r/min)

Linear Direction

Motor Frame Size

Voltage (VAC)

Safety Standards

Web Price

Dimensions

2LSB10-1 - 0.39 - 3.94 - 12.3 - - - Horizontal - - - $354.00 -  
2LSB10-2 - 0.39 - 7.87 - 9 - - - Horizontal - - - $362.00 -  
2LSB10-3 - 0.39 - 11.81 - 6.7 - - - Horizontal - - - $362.00 -  
2LSB10-4 - 0.39 - 15.75 - 5.6 - - - Horizontal - - - $371.00 -  
2LSB10-5 - 0.39 - 19.69 - 4.5 - - - Horizontal - - - $377.00 -  
2LSB10-6 - 0.39 - 23.62 - 3.3 - - - Horizontal - - - $394.00 -  
2LSB10-7 - 0.39 - 27.56 - 2.7 - - - Horizontal - - - $426.00 -  
2LSB10-8 - 0.39 - 31.5 - 1.8 - - - Horizontal - - - $490.00 -  
2LSB20-1 - 0.79 - 3.94 - 12.3 - - - Horizontal - - - $339.00 -  
2LSB20-2 - 0.79 - 7.87 - 9 - - - Horizontal - - - $345.00 -  
2LSB20-3 - 0.79 - 11.81 - 6.7 - - - Horizontal - - - $345.00 -  
2LSB20-4 - 0.79 - 15.75 - 5.6 - - - Horizontal - - - $354.00 -  
2LSB20-5 - 0.79 - 19.69 - 4.5 - - - Horizontal - - - $362.00 -  
2LSB20-6 - 0.79 - 23.62 - 3.3 - - - Horizontal - - - $377.00 -  
2LSB20-7 - 0.79 - 27.56 - 2.7 - - - Horizontal - - - $409.00 -  
2LSB20-8 - 0.79 - 31.5 - 1.8 - - - Horizontal - - - $473.00 -  
2LSB45-1 - 1.77 - 3.94 - 12.3 - - - Horizontal - - - $330.00 -  
2LSB45-2 - 1.77 - 7.87 - 9 - - - Horizontal - - - $339.00 -  
2LSB45-3 - 1.77 - 11.81 - 6.7 - - - Horizontal - - - $339.00 -  
2LSB45-4 - 1.77 - 15.75 - 5.6 - - - Horizontal - - - $345.00 -  
2LSB45-5 - 1.77 - 19.69 - 4.5 - - - Horizontal - - - $354.00 -  
2LSB45-6 - 1.77 - 23.62 - 3.3 - - - Horizontal - - - $371.00 -  
2LSB45-7 - 1.77 - 27.56 - 2.7 - - - Horizontal - - - $403.00 -  
2LSB45-8 - 1.77 - 31.5 - 1.8 - - - Horizontal - - - $466.00 -  
2LSF10-1 - 0.39 - 3.94 - 12.3 - - - Vertical - - - $354.00 -  
1 2 3 4 5 »