ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Actuator Frame Size |
Finger Type |
Cover |
Input Power |
Maximum Grip Force |
Maximum Speed |
Push Speed |
Permissible Load |
Permissible Axial Load |
Permissible Radial Load |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EH4-AZAKH | - 46 mm | - 2-Finger Type | - Equipped | - DC | - 25 N | - 156 mm/s (78 mm/s each side) | - 20 mm/s (10 mm/s each side) | - 5 N | - | - | $919.00 |
-
|
| EH3-AZAKH | - 36 mm | - 2-Finger Type | - Equipped | - DC | - 7 N | - 156 mm/s (78 mm/s each side) | - 20 mm/s (10 mm/s each side) | - 2 N | - | - | $919.00 |
-
|
| EH4T-AZAK | - 46 mm | - 3-Finger Type | - Not Equipped | - DC | - 50 N | - 1200 r/min | - 12 r/min | - | - 15 N | - 23 N | $868.00 |
-
|
| EH4T-AZAKH | - 46 mm | - 3-Finger Type | - Equipped | - DC | - 50 N | - 1200 r/min | - 12 r/min | - | - 15 N | - 23 N | $919.00 |
-
|